Edmund Optics® (EO), the premier provider of optical components, introduces TECHSPEC® Ultra Compact Objective Assemblies. These microscope assemblies are EO’s smallest objective and offer nearly the shortest and most compact form factor for an objective in their class of working distance, magnification, and resolution. The objectives can be easily customized for different magnifications by adding various extension tubes. Numerical aperture (NA) and working distance may also be adjusted by changing the base optics in the objective. TECHSPEC® Ultra Compact Objective Assemblies provide near diffraction limited resolution in a small, lightweight package for maximum precision in a wide variety of applications.
Achieve similar imaging performance of infinity corrected objectives
Although the objectives are designed to be finite conjugate, they exhibit similar imaging performance to infinity corrected objectives. They do not require a secondary tube lens to generate an image on the sensor. TECHSPEC® Ultra Compact Objective Assemblies are designed at 2X magnification and are easily configurable to achieve 4X, 5X, 10X, 15X, and 20X magnifications by adding longer extension tubes. The shortest objective length is 10.8mm for 2X magnification and the longest objective length is approximately 180mm for 20X magnification.
Available in two different focal lengths and working distances
RoHS compliant TECHSPEC® Ultra Compact Objective Assemblies are available in four models with 2X magnification, with focal lengths of 8mm or 10mm. The base optics use two different numerical aperatures with working distances of 11.4mm and 9.9mm. Five different C-Mount extension tubes are offered for the 8mm and 10mm lenses, for a total of ten models, with magnifications of 2X, 4X, 5X, 10X, 15X and 20X. TECHSPEC® Ultra Compact Objective Assemblies are in-stock and ready for immediate delivery.
About EO:
Edmund Optics® is a leading supplier of optics, imaging, and photonics technology for the Life Sciences, Biomedical, Semiconductor, R&D, and Defense markets around the globe. EO designs and manufactures a wide array of multi-element lenses, lens coatings, imaging systems, and optomechanical equipment, while supporting OEM applications with volume production of both stock and custom products. EO’s state-of-the-art manufacturing capabilities, combined with its global distribution network, has earned it the position of the world’s largest supplier of off-the-shelf optical components. Customers can purchase items by calling 1-800-363-1992, via the catalog or the website at www.edmundoptics.com.