Other Coating Options

Same specifications for Dia. (mm), EFL (mm), Substrate, Surface Quality, Irregularity (P-V) @ 632.8nm, and Type.
The item you are viewing is highlighted in yellow.

Please select a minimum of 1 item and a maximum of 5 items to compare
Dia. (mm) EFL (mm)
5.00 25.00
Select Coating Coating Specification Stock Number Price Buy
VIS-EXT (350-700nm) Ravg <0.5% @ 350 - 700nm (Inked) #89-128-INK Contact Us
×

£56.03
Uncoated #63-534 3-4 days
×

£34.36
MgF2 (400-700nm) Ravg ≤1.75% @ 400 - 700nm #63-566 Contact Us
×

£40.49
NIR I (600-1050nm) Ravg ≤0.5% @ 600 - 1050nm #63-630 3-4 days
×

£45.08
NIR II (750-1550nm) Rabs ≤1.5% @ 750 - 800nm
Rabs ≤1.0% @ 800 - 1550nm
Ravg ≤0.7% @ 750 - 1550nm
#67-600 3-4 days
×

£45.08
VIS 0° (425-675nm) Ravg ≤0.4% @ 425 - 675nm #63-598 3-4 days
×

£45.08
VIS-EXT (350-700nm) Ravg <0.5% @ 350 - 700nm #89-128 3-4 days
×

£47.28
VIS-NIR (400-1000nm) Rabs ≤0.25% @ 880nm
Ravg ≤1.25% @ 400 - 870 nm
Ravg ≤1.25% @ 890 - 1000nm
#63-662 3-4 days
×

£47.28
YAG-BBAR (500-1100nm) Rabs <0.25% @ 532nm
Rabs <0.25% @ 1064nm
Ravg <1.0% @ 500 - 1100nm
#89-215 3-4 days
×

£47.28
NIR I (600-1050nm) Ravg ≤0.5% @ 600 - 1050nm (Inked) #63-630-INK Contact Us
×

£53.84
NIR II (750-1550nm) Rabs ≤1.5% @ 750 - 800nm
Rabs ≤1.0% @ 800 - 1550nm
Ravg ≤0.7% @ 750 - 1550nm (Inked)
#67-600-INK Contact Us
×

£53.84
VIS 0° (425-675nm) Ravg ≤0.4% @ 425 - 675nm (Inked) #63-598-INK Contact Us
×

£53.84
VIS-NIR (400-1000nm) Rabs ≤0.25% @ 880nm
Ravg ≤1.25% @ 400 - 870 nm
Ravg ≤1.25% @ 890 - 1000nm (Inked)
#63-662-INK Contact Us
×

£56.03