eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

C-Mount Double Female Thread Ring

×
Stock #03-630 3-4 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
£29.11
Qty 1-4
£29.11
Qty 5+
£25.91
Volume Pricing
Request Quote
Prices shown are exclusive of VAT/local taxes
Product Downloads

Specifications

General

Type:
Thread Adapter
Function:
Thread Adapter

Physical & Mechanical Properties

Extension Length (mm):
12.0
Construction:
Fixed
Total Length (mm):
12.0
Outer Diameter (mm):
30.0
Clear Aperture CA (mm):
25.4

Threading & Mounting

Thread Type:
C-Mount
Thread Termination:
Double Female

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 235:

Product Details

  • Maximize C, S, and T-Mount Tube Connection Compatibilities
  • Female or Male Thread Options
  • Rotating Rings Also Available

TECHSPEC® C, S, and T-Mount Double Thread Rings provide a means to connect two C, S, or T-Mount components. Double thread rings come with either double female threads or double male threads. This allows two C, S, and T-Mount components with the same thread termination to be coupled. TECHSPEC® C, S, and T-Mount Double Thread Rings with rotating ability are also available. The rotation in those rings allows for post assembly alignment adjustments in applications where alignment is crucial.  

Related Products

Frequently Purchased Together