eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

Heat Sink for OBIS™ Laser

See More by Coherent®

TECHSPEC® Coherent® OBIS™ Heat Sink

×
Stock #34-249 3-4 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
£194.57
Qty 1+
£194.57
Volume Pricing
Request Quote
Prices shown are exclusive of VAT/local taxes
Product Downloads

Specifications

Physical & Mechanical Properties

Dimensions (mm):
92 x 49 x 73
Construction:
Black Anodized Aluminum

Threading & Mounting

Mounting Threads:
C-Mount

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:

Product Details

  • Designed for Coherent® OBIS™ Lasers
  • C-Mount and Cage System Compatible
  • 10 Heat Sink Fins

The TECHSPEC® Coherent® OBIS™ Heat Sink is designed to integrate one or more Coherent® OBIS™ lasers into our TECHSPEC Cage and Tube Systems. The Cage System facilitates easy laser alignment, while the Tube System is excellent for light sensitive applications. The TECHSPEC Coherent® OBIS™ Heat Sink provides a stable environment for OBIS™ operation and should be oriented with fins pointing upward for ideal operation. This Coherent® OBIS™ Heat Sink, in conjunction with our TECHSPEC 90° Kinematic Adapter, is ideal for beam combining applications.

Technical Information

Frequently Purchased Together