eo_logo
 
Product added to cart

Sapphire SF NX CDRH Controller

See More by Coherent®

Photo shows #70-123

×
Stock #70-116 New Contact Us
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
£1,874.25
Qty 1+
£1,874.25
Volume Pricing
Request Quote
Prices shown are exclusive of VAT/local taxes

Specifications

General

Model Number:
1397910

Hardware & Interface Connectivity

Power Supply:
Included wall plug and power supply

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Details

  • Ultra-Narrow <1.5 MHz Linewidth
  • Output Powers up to 200mW
  • 488 and 532nm Wavelength Options

Coherent® Single Frequency Sapphire™ NX Laser Systems utilize Coherent®’s unique Optically Pumped Semiconductor Laser (OPSL) technology to provide a series of CW, single frequency, compact lasers. Available in 488 and 532nm wavelength options, these lasers provide a high-quality diffraction limited output beam and the single frequency design allows for extremely low noise. Flexible remote-control options for USB, RS-232, and analog connection all provide control options via the relevant ports on the CDRH Certified laser controller (sold separately). Coherent® Single Frequency Sapphire™ NX Laser Systems are ideal for applications that require an ultra-narrow linewidth such as Raman spectroscopy, interferometry, holography, metrology, and inspection. These lasers require #70-116 Sapphire SF NX CDRH Certified Controller for power and control, sold separately.

Accessories

Title CompareStock Number  Price Buy
Sapphire SF NX CDRH Controller #70-116 New £1,874.25   Request Quote
  • Contact Us
    ×
2m USB 2.0 Type A to Type B Cable #70-124 New £14.06   Request Quote
  • 3-4 days
    ×
Rail Mounting Kit for Sapphire Controller #70-125 New £54.88   Request Quote
  • 3-4 days
    ×
Interlock with External Laser Warning Light #70-126 New £57.56   Request Quote
  • 3-4 days
    ×
Sapphire Heatsink #70-127 New £486.41   Request Quote
  • 3-4 days
    ×