eo_logo
 
Product added to cart

Coherent® StingRay™ Laser Diode Module 1253728 | 785nm, 90mW

See More by Coherent®
×
Stock #87-528 Contact Us
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
£709.54
Qty 1+
£709.54
Volume Pricing
Request Quote
Prices shown are exclusive of VAT/local taxes
Note: This item requires accessories for use | Learn More
Product Downloads

Specifications

General

Manufacturer:
Coherent®
Type of Laser:
Diode
Laser Class - CDRH:
IIIb
Model Number:
1253728

Physical & Mechanical Properties

Pointing Stability (μrad/°C):
<10
Length (mm):
95.10

Optical Properties

Spatial Mode:
TEM00
Wavelength (nm):
785.00
Mode Quality, M2:
<1.5
Wavelength Tolerance (nm):
±19
Color:
Infrared

Electrical

Output Power (mW):
90
Modulation Frequency (kHz):
Max Analog: 500

Hardware & Interface Connectivity

Power Supply:
Power Supply Required and Sold Separately:
USA: #86-878
Europe: #86-878
Japan: #86-878
Korea: #86-878
China: #86-878
Electrical Leads/ Pin Connections:
Hirose HR-10P-12S
Output Type:
Free Space
Input Voltage (V):
5 - 24 DC

Environmental & Durability Factors

Operating Temperature (°C):
-10 to +50
Storage Temperature (°C):
-20 to +60

Regulatory Compliance

RoHS 2015:
Reach 224:
Certificate of Conformance:

Product Details

For CDRH certified systems, class IIIb lasers require #86-878. These lasers include a Hirose connector and flying lead terminals for compatibility with a variety of power supplies.
  • External Focus with up to 100mW Output Power
  • Auto Scaling Input Power 5 - 24VDC with Reverse Polarity Protection
  • Built-In Microcontroller for Fault Monitor
  • Coherent® StingRay™ Developer's Kit also available

Coherent® StingRay™ and BioRay™ Laser Diode Modules are ideal for a variety of alignment, machine vision, and biomedical applications. They are available in a wide range of output powers, wavelengths, and fan angles. High precision optical components and sophisticated drive electronics provide power and control to your application, reducing signal-to-noise ratios and increasing measurement speed. Coherent® StingRay™ and BioRay™ Laser Diode Modules are designed with a flat top power distribution across the beam profile for consistency in line projection widths.

Note: For CDRH certified systems (Class IIIb), #86-878 Laser Controller and additional external voltage source (0.5~5V) with BNC connector is required.

Accessories

Title CompareStock Number  Price Buy
C-Mount Accessory Mount for #47-274 #56-869 £59.10 Qty 6+ £47.28   Request Quote
  • 3-4 days
    ×
Laser Diode Fixed Beam Expander: Dovetail Adapter #58-275 £39.40 Qty 10+ £35.02   Request Quote
  • 3-4 days
    ×
12V Power Supply, Interchangeable Plugs #21-075 £46.75   Request Quote
  • Contact Us
    ×
Coherent® 1263030 | Laser Controller with CDRH Key Lock + Power Supply #86-878 £486.41   Request Quote
  • 3-4 days
    ×
Coherent® StingRay™ 1222896 | Laser Diode Module Mount #86-879 £120.49   Request Quote
  • 3-4 days
    ×
Coherent® StingRay™ Projection Head 1254118 | 514nm, 30° Fan #89-574 £307.91   Request Quote
  • 3-4 days
    ×
Coherent® StingRay™ Projection Head 1254120 | 514nm, 60° Fan #89-579 £307.91   Request Quote
  • 3-4 days
    ×
Coherent® StingRay™ Projection Head 1277520 | 514nm, 30° Fan #89-586 £307.91   Request Quote
  • 3-4 days
    ×
Coherent® StingRay™ Projection Head 1265421 | 640nm, 5mW, 30° Fan #89-575 £307.91   Request Quote
  • In Stock
    ×
Coherent® StingRay™ Projection Head 1276937 | 640nm, 5mW, 60° Fan #89-580 £307.91   Request Quote
  • 3-4 days
    ×
Coherent® StingRay™ Projection Head 1277523 | 640nm, 5mW, 30° Fan #89-587 £307.91   Request Quote
  • 3-4 days
    ×
Coherent® StingRay™ Projection Head 1276950 | 640nm, 35mW, 30° Fan #89-576 £307.91   Request Quote
  • 3-4 days
    ×
Coherent® StingRay™ Projection Head 1276954 | 655nm, 5mW, 30° Fan #89-577 £307.91   Request Quote
  • Contact Us
    ×
Coherent® StingRay™ Projection Head 1276956 | 655nm, 5mW, 60° Fan #89-581 £307.91   Request Quote
  • Contact Us
    ×
Coherent® StingRay™ Projection Head 1277530 | 655nm, 5mW, 30° Fan #89-588 £307.91   Request Quote
  • 3-4 days
    ×
Coherent® StingRay™ Projection Head 1235099 | 785nm, 30° Fan #89-578 £307.91   Request Quote
  • Contact Us
    ×
Coherent® StingRay™ Projection Head 1277549 | 785nm, 30° Fan #89-589 £307.91   Request Quote
  • Contact Us
    ×
Coherent® Multimode SMA Fiber Adapter 1272906 #33-277 £226.70   Request Quote
  • 3-4 days
    ×
Coherent® Multi Axis Mount 1280838 Multi Axis Mount #33-278 £354.32   Request Quote
  • 3-4 days
    ×
Hirose/Bare-Leads Breakout Cable #24-410 £45.52   Request Quote
  • 3-4 days
    ×

Related Products

Custom

Edmund Optics offers comprehensive custom manufacturing services for optical and imaging components tailored to your specific application requirements. Whether in the prototyping phase or preparing for full-scale production, we provide flexible solutions to meet your needs. Our experienced engineers are here to assist—from concept to completion.

Our capabilities include:

  • Custom dimensions, materials, coatings, and more
  • High-precision surface quality and flatness
  • Tight tolerances and complex geometries
  • Scalable production—from prototype to volume

Learn more about our custom manufacturing capabilities or submit an inquiry here.

Frequently Purchased Together