- Mate Fiber Optic Light Guides to Fiber Optic Illuminators
- 25mm Outer Diameter
- 6061-T6 Aluminum Construction
- 70% Typical Illuminator Coupling Efficiency
- Cool, Uniform Illumination
- Crimped Stainless Steel Terminations
- Ground and Polished Glass Fibers
- High Contrast, Silhouetted Images
- Highly Diffuse, Even Light Distribution
- Ideal for Line Scan Camera Applications
- Used in 2D Vision Systems
-
Wide-Angle, On-Axis, Diffused Illumination
-
Factory Hardened, Industrial Rugged Packages
-
View Objects Perpendicularly
- Fixed Focus and Adjustable Focus Lens Options
- Rugged Housing
- Low Profile Design Available
- 360° Shadow-Free, Cool, Uniform Illumination
- Accepts Polarizer Accessories
- PVC-Covered Metal Sheathing
- Black Anodized Aluminum Housing
- 70% Typical Illuminator Coupling Efficiency
- Crimped Stainless Steel Terminations
- Glass Fibers with Ground and Polished End-Faces
- NA = 0.55
- No Packing Fraction Loss
- Excellent UV Transmission Properties
- Higher Overall Transmission than Glass Bundles
- Designed for UV Applications
- Maximize Transmission Efficiency
- Multiple Core Sizes Available