SWIR Imaging Lenses | View All
SWIR Series Fixed Focal Length Lenses
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- 4/3", C-Mount, M42, F-Mount Lens
- Up to 3 MegaPixels, 10µm Pixel Size Sensors
- Designed and Optimized for SWIR (900-1700nm) InGaAs Sensors
- 25mm to 100mm Focal Length
1" SWIR Series Fixed Focal Length Lenses
- 1", C-Mount Lens
- Spectral Range of 800 - 2000nm for InGaAs SWIR Sensors
- 8mm to 50mm Focal Lengths
C Series Fixed Focal Length SWIR Lenses
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Up to 2/3", C-Mount Lens
- Up to 7.5 MegaPixels, 2.8µm Pixel Size Sensors
- Compact (C) SWIR Lens for 900-1700nm Wavelength Range
- 3.5mm to 100mm Focal Length
Computar ViSWIR Corrected HYPER-APO Lenses
- Fully Corrected Focus Shift Between VIS and SWIR
- 1/2’’ or 2/3’’, C-Mount
- Focal Lengths Ranging from 8 - 50mm
- Vibration Resistance Up to 5G
Computar ViSWIR Lite Lenses
- Outstanding Cost to Performance Ratio from the VIS to SWIR
- 1.5 MegaPixels, 1/2’’ or 2/3’’, C-Mount
- Focal Lengths Ranging from 5 - 50mm
VIS-SWIR Fixed Focal Length Lenses
- Up to 1", C-Mount Lens
- Up to 12 MegaPixels, 3.1μm Pixel Size Sensors
- Virtually Zero Focus Shift from 400-2000nm
SilverTL™ SWIR Telecentric Lenses
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- High Resolution f/6 Bi-Telecentric Lenses with Inline Illumination Options
- Up to 7.5 MegaPixels, 2.8μm Pixel Size Sensors
- Eliminate Parallax Error in Measurement Applications
- SWIR Coated Lenses for 900-1700nm Wavelength Range
SWIR Plan APO Infinity Corrected Objectives
- High-Resolution for Short Wave Infrared (SWIR) Wavelengths up to 1600nm
- Available in Magnifications of 1x to 50X
- Ideal for Photo Emission Detection, Laser Marking, and Laser Cutting
SWIR Illumination | View All
Effilux SWIR LED Ring Lights
- Full Range of SWIR Wavelengths Available
- High Intensity and Uniform Lighting
- Adjustable Illumination Angles
ProPhotonix COBRA™ MAX LED Line Lights
- Intensities up to 3140kLux
- 100, 300, or 600mm Length Options Available
- White, Red, Multispectral, and SWIR Illumination Options Available
CCS SWIR In-Line Spot Lights
- Available in Common SWIR Wavelengths of 1050 to 1650nm
- High Intensity and Uniformity
- Ideal for Use with Telecentric Lenses
Effilux SWIR LED Bar Lights
- Full Range of SWIR Wavelengths Available
- High Intensity and Uniform Lighting
- Adjustable Illumination Angles
Effilux SWIR LED Backlights
- Full Range of SWIR Wavelengths Available
- High Intensity and Uniform Lighting
- Feature >80% Homogeneity at Design Wavelength
SWIR Filters | View All
Mounted Machine Vision Filters
- Optimized for Use with Popular LEDs
- Multiple Mounting Sizes and Threads Available to Ease System Compatibility
- ≥85% Transmission
- TECHSPEC® High Performance Mounted Machine Vision Filters and Mounted Color Filters Also Available
or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2023 | Edmund Optics, Ltd Unit 1, Opus Avenue, Nether Poppleton, York, YO26 6BL, UK
California Consumer Privacy Acts (CCPA): Do Not Sell or Share My Personal Information
California Transparency in Supply Chains Act
The FUTURE Depends On Optics®