Plano-Convex (PCX) Lenses
Plano-Convex (PCX) Lenses are Optical Lenses with a positive focal length. Plano-Convex Lenses are ideal for light collimation or for focusing applications utilizing monochromatic illumination, in a range of industries including industrial, pharmaceutical, robotics, or defense. PCX Lenses have one convex surface. For maximum efficiency, the second, plano (flat) surface should face the desired focal plane. Plano-Convex lenses are commonly used in a wide range of applications or industries.
Edmund Optics offers the world’s largest inventory of off-the-shelf optical components, which includes a large variety of Plano-Convex Lenses. Edmund Optics’ PCX lenses are available in a range of coating or substrate options. Anti-reflection coatings range from the Ultraviolet (UV) to the Infrared (IR), including UV-AR, UV-VIS, MgF2, VIS 0°, VIS-NIR, NIR I, NIR II, or Telecom-NIR. Additional coatings designed specifically for laser wavelengths, such as 266nm, 355nm, 532nm, or 1064nm are also offered. Germanium (Ge), Silicon (Si), or Zinc Selenide (ZnSe) substrates are ideal for Infrared (IR) applications.
Standard Plano-Convex (PCX) Lenses
- Our Largest Selection of PCX Lenses for Applications between 350-2200nm
Fused Silica Plano-Convex (PCX) Lenses
- Fused Silica Substrates for High UV Transmission and Low Thermal Expansion
UV and IR Plano-Convex (PCX) Lenses
- Lenses Designed for Optimal Performance in the UV and IR
Plano-Convex (PCX) Laser Lenses
- Lenses Optimized for use with Lasers, featuring Higher Precision Substrates and V-Coat Laser Line AR Coatings
or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2023 | Edmund Optics, Ltd Unit 1, Opus Avenue, Nether Poppleton, York, YO26 6BL, UK
California Consumer Privacy Acts (CCPA): Do Not Sell or Share My Personal Information
California Transparency in Supply Chains Act
This content may include material that has been generated or modified using artificial intelligence (AI).
The FUTURE Depends On Optics®