- Small Form Factor
- FireWire.b Interface
- Low Cost
- Up to 120fps
- Excellent Price/Performance Ratio
- High bit-depth (14-bit or 8-bit output, user-selectable)
- VGA(640 x 480) – 5MP Resolutions Available
FireWire Cameras are used to capture images in a variety of imaging applications. FireWire Cameras are imaging cameras that use the FireWire IEEE-1394 data transfer technology to transfer image information. FireWire Cameras are available with FireWire.A or FireWire.B digital interfaces. FireWire.A Cameras offer data transfer rates of up to 400Mb/s, but only support cable lengths of up to 4.5m. FireWire.B Cameras offer data transfer rates of up to 800Mb/s along with long cable lengths of up to 100m when using a glass optical fiber cable.
Edmund Optics offers a wide range of FireWire Cameras in FireWire.A or Firewire.B versions for integration into a variety of imaging systems. The availability of the FireWire port on many computers, in addition to its wide variety of features, make FireWire Cameras ideal options for many imaging applications that require fast speeds. A selection of FireWire accessories are is available, including cables or capture cards.