Edmund Optics uses cookies to optimize and enhance the features and content on our website. Click “OK” for the full user experience, you can view additional information on the cookies we use by clicking the “Details” button. We do NOT sell your information from marketing cookies, we use it to improve ONLY YOUR experience with Edmund Optics.
Some of the data collected by this provider is for the purposes of personalization and measuring advertising effectiveness.
Some of the data collected by this provider is for the purposes of personalization and measuring advertising effectiveness.
Some of the data collected by this provider is for the purposes of personalization and measuring advertising effectiveness.
Cookies are small text files that can be used by websites to make a user's experience more efficient.
The law states that we can store cookies on your device if they are strictly necessary for the operation of this site. For all other types of cookies we need your permission.
This site uses different types of cookies. Some cookies are placed by third party services that appear on our pages.
You can at any time change or withdraw your consent from the Cookie Declaration on our website.
Learn more about who we are, how you can contact us and how we process personal data in our Privacy Policy.
Please state your consent ID and date when you contact us regarding your consent.
Most web browsers allow you to view your cookies in the browser preferences, typically within the "Privacy" or "Security" tab. Some browsers allow you to delete specific cookies or even prevent cookies from being created. While disallowing cookies in your browser may provide a higher level of privacy, it is not recommended since many websites require cookies to function properly. Alternatively, you can visit www.aboutcookies.org which provides directions on how to block or delete cookies on all major browsers.
Whether you need high laser damage threshold coatings, tightly-toleranced laser optics substrates, optical components, or laser assemblies, we have the expertise and state-of-the-art equipment to make and measure the laser optics required for your application. Contact our experienced laser optics engineers to inquire about tighter specifications than those shown in the tables below.
Build-to-print and fully-custom design
Manufacturing from prototyping to volume production
Complex coatings: high laser damage threshold, multi-band anti-reflective, highly-reflective, partially reflective, or ultrafast
Anti-reflective coatings for wavelengths from 248nm – 12µm and highly-reflective wavelengths from 248nm – 40µm
State-of-the-art metrology utilized to consistently meet specifications
Edmund Optics® engineers have the expertise to guide you through selecting the best coating technology for your application. Lead times are as fast as two weeks for standard coatings.
Sample Coating Curves
These coating curves are not an exhaustive summary of capabilities, but they show some examples of the coatings designed by Edmund Optics®.
Electron-Beam (E-Beam) Coatings
Low-stress, cost-effective coatings ideal for many laser optics
Ion-Assisted Deposition (IAD) E-Beam Coatings
Versatile coating technology achieving higher density and more environmentally stable coatings
Ion Beam Sputtered (IBS) Coatings
Highly-repeatable, highly-environmentally-stable technology ideal for high reflectivities, ultrafast optics, and filters with sharp transitions
Magnetron Sputtering
Low chamber pressure reduces setup time and allows for more economical coating of high-volume optics
Optical Coating Capabilities | |
---|---|
Specification | Value |
Dimensions | 2 – 457.2mm |
Clear Aperture | Up to 100% (Dependent on Substrate Dimensions / Geometry / Tolerances) |
Reflectivity | 0.05 – 99.99% (ppm-level losses on request) |
Anti-Reflective Wavelength Range | 248nm – 12µm |
Highly-Reflective Wavelength Range | 248nm – 40µm |
Laser Damage Threshold (LDT) for ns pulses | >40 J/cm2 @ 1064nm, 20ns, 20Hz Pulses |
Laser Damage Threshold (LDT) for ultrafast fs pulses | >0.3J/cm2 @ 800nm, 48fs, 100Hz Pulses, Guaranteed >0.7 J/cm2 @ 800nm, 200fs, 100Hz >0.4 J/cm2 @ 1030nm, 200fs, 100Hz >0.9 J/cm2 @ 1030nm, 500fs, 100Hz |
Group Delay Dispersion (GDD) Range | -4000 – 5000 fs2 |
Durability | MIL-PRF-13830B APP C, PARA C.3.8.4, PARA C.3.8.5, MIL-C-48497A |
Shortpass Filter Cut-Off Wavelength | 400 – 1600nm |
Longpass Filter Cut-On Wavelength | 240 – 7300nm |
Bandpass Filter CWL, OD, and Bandwidth | 193 – 10,600nm, >OD 7, 1nm - Broadband |
Notch Filter CWL | 355 – 1064nm |
Reflective ND Filter OD | OD 0.1 – OD 3 |
Filter Center Wavelength (CWL) Tolerance | ±1nm |
Filter Edge Tolerance | <1% Deviation, <0.2% Special Cases |
Beamsplitter (BS) Wavelength Range | 240 – 20,000nm |
BS Polarization Extinction Ratio (S:P) | 10,000:1 |
Mirrors, windows, filters, and thin-film polarizers in a wide variety of substrate materials
Flat Optic Capabilities | |
---|---|
Diameter | 5 - 200mm |
Dimensional Tolerance | +0/-0.010mm |
Thickness | ±0.010mm |
Clear Aperture | >90% |
Surface Flatness (P - V) | λ/10 to λ/20 |
Bevel (face width @ 45 degrees) | <0.25mm |
Surface Quality | 10-5 |
Parallelism | <10 arcsec |
Materials | UV Grade Fused Silica (Corning HPFS® 7980), KrF Grade Fused Silica (Corning HPFS® 7980), IR Grade Fused Silica (Corning HPFS® 7979), Sapphire, N-BK7, N-SF5, N-SF11, CaF2, and More |
Surface Roughness | 10 - 15Å typical, <1Å for superpolished surfaces |
Aspheric, spherical singlet, and achromatic lenses designed for specific laser wavelengths
Lenses Capabilities | |
---|---|
Diameter | 5 - 200mm |
Diameter Tolerance | +0/-0.010mm - +0/-0.025mm |
Asphere Figure Error (P - V) @ 633nm | 1λ |
Vertex Radius (Asphere) | ±0.1% |
Peak Slope Error | 0.35μm/mm per 1mm window |
Centering (Beam Deviation) | 1 arcmin |
Center Thickness Tolerance | ±0.050mm |
Surface Quality (Scratch Dig) | 10-5 |
Aspheric Surface Metrology | Profilometry (3D) |
Surface Roughness (RMS) | 2nm |
Thickness | ±0.010mm |
Power (P - V) | λ/2 |
Irregularity (P - V): | λ/40 |
Crystal cutting, grinding, polishing, coating for high LDT and throughput, and refurbishing
Laser Crystal Capabilities | |
---|---|
Dimensional Tolerance | ±0.1mm |
Form Factors | Rod, rectangular, and zigzag |
Clear Aperture | 90% of Diameter |
Surface Quality | 10-5 |
Parallelism of Polished Surfaces | <10 arcsec |
Parallelism of Tilted Ends | <3 arcmin |
Perpendicularity | <5 arcmin |
Surface Figure | λ/10 at 632.8nm Over the Clear Aperture |
Protective Chamfer | Not to Encroach on the Clear Aperture |
Materials | Can Fabricate and Coat: Nd:YAG, Er:YAG, CTH:YAG, Nd:YLF, Tm:YLF, Ba:YLF, Cr:LiSAF, KTP, RTP, RTA, Alexandrite, ZGP, Cr:ZnSe, Fe:ZnSe, Nd:YV04, TGG, LiNbO3, PPLN, and MgO:PPLN |
Can Only Coat: Cr:YAG, Yb:KGW, LBO, and BBO |
Wide variety of prism shapes and substrates with optical contacting available for high-power beam steering applications
Prism Capabilities | |
---|---|
Dimensions | 2 – 75mm |
Dimensional Tolerance | +0/-0.01mm |
V-Height | >±0.03mm |
Irregularity | λ/20 |
Prism Physical Angle Tolerance | ±0.5 arcsec |
Max Bevel (Face Width @ 45°) | ±0.05mm |
Surface Quality (Scratch Dig) | 10-5 |
Bonded Prism Assembly Beam Deviation | 0.5 arcmin |
Shop our Marketplace for the world’s largest selection of off-the-shelf optical components with same-day shipping.
4 week lead time for modifying wavelength or threading on standard beam expanders, objectives, f-theta lenses, and other laser optics subassemblies
Design and manufacturing capabilities for custom beam expanders, focusing objectives, and other laser optics subassemblies
Active alignment and centration for advanced assemblies
High-power assemblies designed without internally-focusing ghost images
Full assembly development from modeling physical optics propagation, to designing lens elements, to coating, to assembly, to testing
Beam Expander Capabilities | |
---|---|
Expansion Power | >1X - 20X |
Design Wavelengths | Common Laser Lines Including Nd:YAG, Yb:YAG, Ti:sapphire, and Tm/Ho-Doped Fiber Lasers, Broadband |
Mounts | C-Mount, M22, M30, Custom |
Focusing Mechanisms Available | Sliding Optics, Rotating Optics, Fixed |
Testing/Design Specifications | Transmitted Wavefront Error, Power in the Bucket / Energy on Target, Focused Spot Size |
Assembly Size | >20mm - 1m |
Ruggedization Available | Athermalization, Shock and Vibration, Sealing from Contaminants |
Transfer from concept to volume manufacturing
Expedited prototyping
Cleanroom assembly
Active alignment and centration
Testing and certification
In-house testing to measure assembly performance
Transmitted wavefront error, laser beam profiling, and beam caustics
Development of application-specific tests
Shop our Marketplace for the world’s largest selection of off-the-shelf optical components with same-day shipping.
Edmund Optics® designs and deposits highly-reflective and anti-reflective coatings for ultrafast lasers as well as ultrafast-enhanced silver coatings.
Full custom design of coatings and components
Highly-flexible volume order servicing
Competitive volume pricing
Dedicated engineering support personalized for your needs
Reflectivities >99.99% (ppm-level losses on request)
Coatings that are more environmentally stable in varying temperature and humidity conditions
Coatings covering wavelengths between 355-1600nm
Group delay dispersion (GDD) control for ultrafast coatings
Minimize scatter losses with ultra-low surface roughness
RMS surface roughness <1Å
Standard sizes and shapes from 12.7 to 50.8mm
Custom sizes and shapes upon request
Supported by a suite of in-house metrology
Parts-per-million level scattering
In-house laser lab performing long-run applied UV laser exposure experiments at 355nm with a 10ns pulse duration
Laser-induced contamination is a key concern for UV laser systems
Contamination resulting from the environment or outgassing can significantly reduce performance or lead to system failure
Intimate knowledge of cleaning and assembly techniques to mitigate these effects
Supported in-house testing for transmitted wavefront error, power in the bucket, energy on target, and focused spot size
Actively compensate for the decenter and tilt of optical components during assembly
Critical for precision objectives, beam expanders, and other assemblies
4 ISO Class 6 clean rooms for assembly and a Class 7 cleanroom for incoming inspection
Laser crystal and doped glass grinding, polishing, and coating in sizes from 2 – 457.2nm
Over 30 years’ experience with coating adhesion and durability for laser optics
Also refurbish both flat and curved laser rods, preventing you from waiting to source whole new rods
Our metrology lets us guarantee centration and radius of curvature
Use our Quote Request Form to upload a drawing for quote
or fill out the General Request Form below to get in touch.
Thank you for inquiring about our manufacturing capabilities. We will be in touch shortly.
* The term dual use is often used to describe the types of items subject to the EAR (Export Administration Regulations). A dual use item is one that has civil applications as well as military or weapons of mass destruction (WMD)-related applications.