eo_logo
 
Product added to cart
All Press Releases

TECHSPEC® Precision Sapphire Windows Provide Excellent Transmission from UV to MWIR

4/1/2014, Barrington, NJ USA   —

Edmund Optics® (EO), the premier provider of optical components, introduces its new TECHSPEC® Precision Sapphire Windows. These windows are ideal for use in a wide variety of demanding applications, including imaging and spectroscopy, as they offer superior broadband transmission from 0.15-5.5 μm.

¼λ Surface Accuracy

With excellent transmission from the UV to the MWIR, TECHSPEC Precision Sapphire Windows also provide an impressive ¼λ surface accuracy. They utilize a high tolerance design and take advantage of the innate characteristics of sapphire – a high dielectric constant, high thermal conductivity, extreme surface hardness and resistance to many chemical acids and alkali, which maximizes system performance. With sapphire’s outstanding structural strength, TECHSPEC Precision Sapphire Windows are thinner than comparable standard glass windows, minimizing absorption.

Four models from 10mm to 25mm diameter available

TECHSPEC Precision Sapphire Windows are available in four uncoated sizes -- 10mm, 15mm, 20mm and 25mm diameters. All models provide ¼λ surface accuracy for outstanding precision performance. TECHSPEC Precision Sapphire Windows are in-stock and available for immediate delivery for fast turnaround and excellent value.