eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

1550nm Laser Line Coated Plano-Convex (PCX) Lenses

633nm Laser Line Coated Plano-Convex (PCX) Lenses

633nm Laser Line Coated Plano-Convex (PCX) Lenses Any of our lenses with a diameter of 5mm or greater can be specified with blackened edges. To specify the blackening, simply append a –INK to the BBAR coated stock number.
×

TECHSPEC® 1550nm Laser Line Coated Plano-Convex (PCX) Lenses are designed for maximum throughput at the specified laser wavelength. These lenses are ideal for collecting and focusing light from laser sources and their corresponding harmonics. With a maximum reflection of <0.25% per surface at the design wavelength, the lenses will provide superior transmission in applications utilizing multiple optical components. TECHSPEC ® 1550nm Laser Line Coated Plano-Convex (PCX) Lenses are available Laser V-Coated in a range of other wavelengths: 405nm, 532nm, 633nm, 785nm, 980nm, and 1064nm.  Other coating options are available, including uncoated, MgF2, VIS 0°, VIS-NIR, NIR I, and NIR II.   

Laser Optics

Common Specifications

Bevel:
Protective bevel as needed
Coating:
Laser V-Coat (1550nm)
Surface Quality:
40-20
Power (P-V) @ 632.8nm:
1.5λ
Irregularity (P-V) @ 632.8nm:
λ/4
Focal Length Tolerance (%):
±1
Design Wavelength DWL (nm):
1550
Damage Threshold, By Design:
5 J/cm2 @ 1550nm, 10ns

Products

Dia. (mm) EFL (mm) BFL (mm)  Coating   Substrate   Compare  Stock Number  Price Buy
5.00 7.50 6.43 Laser V-Coat (1550nm)
Other Coating Options
×
N-SF11
5.00 10.00 8.92 Laser V-Coat (1550nm)
Other Coating Options
×
N-BK7
5.00 12.00 10.83 Laser V-Coat (1550nm)
Other Coating Options
×
N-BK7
5.00 15.00 13.94 Laser V-Coat (1550nm)
Other Coating Options
×
N-BK7
5.00 20.00 19.02 Laser V-Coat (1550nm)
Other Coating Options
×
N-BK7
5.00 25.00 23.95 Laser V-Coat (1550nm)
Other Coating Options
×
N-BK7
5.00 30.00 28.95 Laser V-Coat (1550nm)
Other Coating Options
×
N-BK7
6.00 6.00 4.6 Laser V-Coat (1550nm)
Other Coating Options
×
N-SF11
6.00 7.50 6.1 Laser V-Coat (1550nm)
Other Coating Options
×
N-SF11
6.00 9.00 7.95 Laser V-Coat (1550nm)
Other Coating Options
×
N-SF5
6.00 12.00 10.94 Laser V-Coat (1550nm)
Other Coating Options
×
N-BK7
6.00 15.00 13.68 Laser V-Coat (1550nm)
Other Coating Options
×
N-BK7
6.00 18.00 17.07 Laser V-Coat (1550nm)
Other Coating Options
×
N-BK7
6.00 21.00 20.06 Laser V-Coat (1550nm)
Other Coating Options
×
N-BK7
6.00 24.00 23.01 Laser V-Coat (1550nm)
Other Coating Options
×
N-BK7
6.00 30.00 29.14 Laser V-Coat (1550nm)
Other Coating Options
×
N-BK7
6.00 36.00 34.95 Laser V-Coat (1550nm)
Other Coating Options
×
N-BK7
6.00 48.00 46.95 Laser V-Coat (1550nm)
Other Coating Options
×
N-BK7
6.00 60.00 58.95 Laser V-Coat (1550nm)
Other Coating Options
×
N-BK7
6.00 72.00 70.97 Laser V-Coat (1550nm)
Other Coating Options
×
N-BK7
9.00 9.00 7.32 Laser V-Coat (1550nm)
Other Coating Options
×
N-SF11
9.00 12.00 10.6 Laser V-Coat (1550nm)
Other Coating Options
×
N-SF11
9.00 13.50 11.94 Laser V-Coat (1550nm)
Other Coating Options
×
N-SF5
9.00 15.00 13.02 Laser V-Coat (1550nm)
Other Coating Options
×
N-BK7
9.00 18.00 16.41 Laser V-Coat (1550nm)
Other Coating Options
×
N-BK7
9.00 22.00 20.73 Laser V-Coat (1550nm)
Other Coating Options
×
N-BK7
9.00 27.00 25.34 Laser V-Coat (1550nm)
Other Coating Options
×
N-BK7
9.00 36.00 34.48 Laser V-Coat (1550nm)
Other Coating Options
×
N-BK7
9.00 45.00 43.98 Laser V-Coat (1550nm)
Other Coating Options
×
N-BK7
9.00 54.00 52.69 Laser V-Coat (1550nm)
Other Coating Options
×
N-BK7
9.00 72.00 70.68 Laser V-Coat (1550nm)
Other Coating Options
×
N-BK7
9.00 90.00 88.68 Laser V-Coat (1550nm)
Other Coating Options
×
N-BK7
10.00 10.00 8.18 Laser V-Coat (1550nm)
Other Coating Options
×
N-SF11
10.00 15.00 13.32 Laser V-Coat (1550nm)
Other Coating Options
×
N-SF11
10.00 20.00 18.03 Laser V-Coat (1550nm)
Other Coating Options
×
N-BK7
10.00 25.00 23.02 Laser V-Coat (1550nm)
Other Coating Options
×
N-BK7
10.00 30.00 28.01 Laser V-Coat (1550nm)
Other Coating Options
×
N-BK7
10.00 40.00 38.02 Laser V-Coat (1550nm)
Other Coating Options
×
N-BK7
10.00 50.00 48.02 Laser V-Coat (1550nm)
Other Coating Options
×
N-BK7
10.00 75.00 73.02 Laser V-Coat (1550nm)
Other Coating Options
×
N-BK7
10.00 100.00 98.02 Laser V-Coat (1550nm)
Other Coating Options
×
N-BK7
12.00 12.00 9.76 Laser V-Coat (1550nm)
Other Coating Options
×
N-SF11
12.00 15.00 12.03 Laser V-Coat (1550nm)
Other Coating Options
×
N-BK7
12.00 18.00 16.22 Laser V-Coat (1550nm)
Other Coating Options
×
N-SF5
12.00 20.00 17.69 Laser V-Coat (1550nm)
Other Coating Options
×
N-BK7
12.00 24.00 22.15 Laser V-Coat (1550nm)
Other Coating Options
×
N-BK7
12.00 30.00 28.02 Laser V-Coat (1550nm)
Other Coating Options
×
N-BK7
12.00 42.00 40.22 Laser V-Coat (1550nm)
Other Coating Options
×
N-BK7
12.00 48.00 46.36 Laser V-Coat (1550nm)
Other Coating Options
×
N-BK7
12.00 54.00 52.02 Laser V-Coat (1550nm)
Other Coating Options
×
N-BK7
12.00 60.00 58.37 Laser V-Coat (1550nm)
Other Coating Options
×
N-BK7
12.00 72.00 70.42 Laser V-Coat (1550nm)
Other Coating Options
×
N-BK7
12.00 84.00 82.39 Laser V-Coat (1550nm)
Other Coating Options
×
N-BK7
12.00 100.00 98.35 Laser V-Coat (1550nm)
Other Coating Options
×
N-BK7
15.00 15.00 11.71 Laser V-Coat (1550nm)
Other Coating Options
×
N-SF5
15.00 18.00 15.61 Laser V-Coat (1550nm)
Other Coating Options
×
N-SF5
15.00 20.00 17.74 Laser V-Coat (1550nm)
Other Coating Options
×
N-SF5
15.00 22.50 20.50 Laser V-Coat (1550nm)
Other Coating Options
×
N-SF5
20.00 20.00 17.42 Laser V-Coat (1550nm)
Other Coating Options
×
N-SF11
20.00 25.00 22.76 Laser V-Coat (1550nm)
Other Coating Options
×
N-SF11
20.00 35.00 32.04 Laser V-Coat (1550nm)
Other Coating Options
×
N-BK7
20.00 40.00 36.77 Laser V-Coat (1550nm)
Other Coating Options
×
N-BK7
20.00 50.00 47.87 Laser V-Coat (1550nm)
Other Coating Options
×
N-BK7
20.00 60.00 57.03 Laser V-Coat (1550nm)
Other Coating Options
×
N-BK7
20.00 70.00 68.03 Laser V-Coat (1550nm)
Other Coating Options
×
N-BK7
20.00 80.00 78.45 Laser V-Coat (1550nm)
Other Coating Options
×
N-BK7
20.00 100.00 97.13 Laser V-Coat (1550nm)
Other Coating Options
×
N-BK7
20.00 150.00 148.02 Laser V-Coat (1550nm)
Other Coating Options
×
N-BK7
25.00 25.00 20.22 Laser V-Coat (1550nm)
Other Coating Options
×
N-SF5
25.00 30.00 24.68 Laser V-Coat (1550nm)
Other Coating Options
×
N-BK7
25.00 35.00 30.42 Laser V-Coat (1550nm)
Other Coating Options
×
N-BK7
25.00 40.00 36.3 Laser V-Coat (1550nm)
Other Coating Options
×
N-BK7
25.00 50.00 46.77 Laser V-Coat (1550nm)
Other Coating Options
×
N-BK7
25.00 60.00 56.91 Laser V-Coat (1550nm)
Other Coating Options
×
N-BK7
25.00 75.00 72.03 Laser V-Coat (1550nm)
Other Coating Options
×
N-BK7
25.00 85.00 82.17 Laser V-Coat (1550nm)
Other Coating Options
×
N-BK7
25.00 100.00 97.17 Laser V-Coat (1550nm)
Other Coating Options
×
N-BK7
25.00 125.00 122.73 Laser V-Coat (1550nm)
Other Coating Options
×
N-BK7
25.00 150.00 147.75 Laser V-Coat (1550nm)
Other Coating Options
×
N-BK7
25.00 175.00 172.75 Laser V-Coat (1550nm)
Other Coating Options
×
N-BK7
25.00 250.00 248.02 Laser V-Coat (1550nm)
Other Coating Options
×
N-BK7
25.00 300.00 298.02 Laser V-Coat (1550nm)
Other Coating Options
×
N-BK7
25.00 500.00 497.89 Laser V-Coat (1550nm)
Other Coating Options
×
N-BK7
25.00 750.00 747.89 Laser V-Coat (1550nm)
Other Coating Options
×
N-BK7
30.00 30.00 26.13 Laser V-Coat (1550nm)
Other Coating Options
×
N-SF11
30.00 40.00 37.20 Laser V-Coat (1550nm)
Other Coating Options
×
N-SF11
30.00 50.00 46.17 Laser V-Coat (1550nm)
Other Coating Options
×
N-SF5
30.00 100.00 96.01 Laser V-Coat (1550nm)
Other Coating Options
×
N-BK7
30.00 120.00 116.04 Laser V-Coat (1550nm)
Other Coating Options
×
N-BK7
40.00 40.00 35.13 Laser V-Coat (1550nm)
Other Coating Options
×
N-SF11
40.00 60.00 53.90 Laser V-Coat (1550nm)
Other Coating Options
×
N-BK7
40.00 300.00 296.70 Laser V-Coat (1550nm)
Other Coating Options
×
N-BK7
40.00 400.00 396.70 Laser V-Coat (1550nm)
Other Coating Options
×
N-BK7
50.00 50.00 43.28 Laser V-Coat (1550nm)
Other Coating Options
×
N-SF11
50.00 75.00 67.7 Laser V-Coat (1550nm)
Other Coating Options
×
N-BK7
50.00 100.00 93.41 Laser V-Coat (1550nm)
Other Coating Options
×
N-BK7
50.00 125.00 118.39 Laser V-Coat (1550nm)
Other Coating Options
×
N-BK7
50.00 150.00 144.07 Laser V-Coat (1550nm)
Other Coating Options
×
N-BK7
50.00 175.00 169.05 Laser V-Coat (1550nm)
Other Coating Options
×
N-BK7
50.00 200.00 196.66 Laser V-Coat (1550nm)
Other Coating Options
×
N-BK7
50.00 250.00 246.74 Laser V-Coat (1550nm)
Other Coating Options
×
N-BK7
50.00 500.00 496.7 Laser V-Coat (1550nm)
Other Coating Options
×
N-BK7

Technical Information

Related Products

Custom

Edmund Optics offers comprehensive custom manufacturing services for optical and imaging components tailored to your specific application requirements. Whether in the prototyping phase or preparing for full-scale production, we provide flexible solutions to meet your needs. Our experienced engineers are here to assist—from concept to completion.

Our capabilities include:

  • Custom dimensions, materials, coatings, and more
  • High-precision surface quality and flatness
  • Tight tolerances and complex geometries
  • Scalable production—from prototype to volume

Learn more about our custom manufacturing capabilities or submit an inquiry here.

Resources

Filter

An Introduction to Optical Coatings

Optical coatings are used to influence the transmission, reflection, or polarization properties of an optical component.

View Now

Gaussian Beams Calculator

Polarization Directed Flat Lenses Product Review

Polarization Directed Flat Lenses, which are formed with polymerized liquid crystal thin-film, create a focal length that is dependent on polarization state.

View Now

What is the best lens for focusing or collimating the output from a can-type laser diode?

Free-Space Optical Communication

Free-space optical (FSO) communications wirelessly transmit data through the air using lasers. FSO promises to revolutionize broadband internet access.

View Now

Common Laser Optics Materials

Understanding the most commonly used laser optics materials will allow for easy navigation of EO’s wide selection of laser optics components.

View Now

Importance of Beam Diameter on Laser Damage Threshold

The diameter of a laser highly affects an optic’s laser induced damage (LIDT) as beam diameter directly impacts the probability of laser damage.

View Now

What are the advantages of increasing lens diameter in high-power optical systems?

Increasing the diameter of optical components reduces power or energy density in a system, reducing the likelihood of laser-induced damage in high-power...

View Now

Center Thickness (CT)

Dielectric Coating

Ion-Beam Sputtering (IBS)

Singlet Lens

A Guide to (Not Over) Specifying Losses in Laser Optics

Overspecifying optical losses in laser systems will not further improve your performance or reliability, but it could cost you additional money and/or time.

View Now

Modifying Stock Optics Tip #4: Add A Coating To A Stock Lens

Join Andrew Fisher, Manufacturing R&D Engineer at Edmund Optics, as he discusses some tips for modifying stock optical components to fit your application's needs.

View Now

Free-Space Optical Communication – TRENDING IN OPTICS: EPISODE 6

Free-space optical (FSO) communications transmit information wirelessly through the air using lasers with improved bandwidth. Learn more!

View Now

Irregularity

Radius of Curvature

Is it possible to directly measure absorption or scatter?

Diopter

Development of a Robust Laser Damage Threshold Testbed

Development of US national laser damage standard: 2020 status

Uncertainty in LIDT Specifications

Laser induced damage threshold (LIDT) of optics is a statistical value influenced by defect density, the testing method, and fluctuations in the laser.

View Now

Understanding Surface Quality Specifications

The surface quality of optical components the scattering off of its surface, which is especially important in laser optics applications.

View Now

Anti-Reflection (AR) Coating

Introduction to Basic Ray Optics

An understanding of refraction and basic ray optics is a critical foundation for understanding more complicated optical concepts and technologies.

View Now

Different Types of LIDT Specifications

Not all optical components are tested for laser-induced damage threshold (LIDT) and testing methods differ, resulting in different types of LIDT specifications.

View Now

Key Parameters of a Laser System

Learn the key parameters that must be considered to ensure you laser application is successful. Common terminology will be established for these parameters.

View Now

Laser Damage Threshold Testing

Testing laser induced damage threshold (LIDT) is not standardized, so understanding how your optics were tested is critical for predicting performance.

View Now

Metrology for Laser Optics

Metrology is critical for ensuring that optical components consistently meet their desired specifications, especially in laser applications.

View Now

Laser Polarization: The Importance of Polarization in Laser Applications

Understanding the polarization of laser light is critical for many applications, as polarization impacts reflectance, focusing the beam, and other key behaviors.

View Now

Laser Optics Lab Trailer

The Laser Optics Lab video series discusses laser optics concepts including specifications, coating technologies, product types, and more

View Now

Introduction to Laser Optics Lab

The Laser Optics Lab video series discusses laser optics concepts including specifications, coating technologies, product types, and more

View Now

Laser Optics Lab:Back Reflections

Back reflections are created when some or part of your beam are reflected back to the source.

View Now

Laser Optics Lab: Coatings

Optical coatings are composed of thin-film layers used to enhance transmission or reflection properties within an optical system.

View Now

Laser Optics Lab:Specifications for Selecting a Laser

When determining which laser to use for your application, consider the following specifications: wavelength, coherence length, beam divergence, and Rayleigh range.

View Now

LIGHT TALK - EPISODE 3: Laser Damage Testing with Matthew Dabney

Join our discussion around laser damage testing in the third episode of our LIGHT TALKS series.

View Now

LIGHT TALK - EPISODE 4: Lasers & Optics with Kasia Sieluzycka and Nick Smith

Learn about trends in laser applications including increasing powers and decreasing pulse durations in this conversation with Kasia Sieluzycka and Nick Smith.

View Now

LIGHT TALK - EPISODE 8: Laser Magic! with Angi Compatangelo

From tattoo removal to diagnosing cancer, lasers can transform our lives in countless ways. Join our conversation about laser in skin care and diagnostics.

View Now

Resolving damage ambiguity and laser-induced damage threshold (LIDT) complications

The art and science of designing optics for laser-induced damage threshold

What makes laser optics different from normal optics?

Transmission

Building a Mach-Zehnder Interferometer

Learn how to assemble, align, and use a Mach-Zehnder Interferometer completely out of off-the-shelf products from Edmund Optics in this detailed guide.

View Now

Understanding and Specifying LIDT of Laser Components

Laser induced damage threshold (LIDT) denotes the maximum laser fluence an optical component can withstand with an acceptable amount of risk.

View Now

Clear Aperture (CA)

Laser

Laser Damage Threshold

Refraction

Edmund Optics Global Manufacturing Facilities

Edmund Optics® (EO) manufactures millions of precision optical components and subassemblies every year in our 5 global manufacturing facilities.

View Now

Metrology at Edmund Optics: Measuring as a Key Component of Manufacturing

Learn about the metrology that Edmund Optics® uses to guarantee the quality of all optical components and assemblies.

View Now

Surface Quality