eo_logo
 
Product added to cart

Coherent® StingRay™ and BioRay™ Laser Diode Modules

See More by Coherent®
×
  • External Focus with up to 100mW Output Power
  • Auto Scaling Input Power 5 - 24VDC with Reverse Polarity Protection
  • Built-In Microcontroller for Fault Monitor
  • Coherent® StingRay™ Developer's Kit also available

Coherent® StingRay™ and BioRay™ Laser Diode Modules are ideal for a variety of alignment, machine vision, and biomedical applications. They are available in a wide range of output powers, wavelengths, and fan angles. High precision optical components and sophisticated drive electronics provide power and control to your application, reducing signal-to-noise ratios and increasing measurement speed. Coherent® StingRay™ and BioRay™ Laser Diode Modules are designed with a flat top power distribution across the beam profile for consistency in line projection widths.

Common Specifications

Manufacturer:
Coherent®
Type of Laser:
Diode
Spatial Mode:
TEM00
Power Supply:
Power Supply Required and Sold Separately:
USA: #86-878
Europe: #86-878
Japan: #86-878
Korea: #86-878
China: #86-878
Output Type:
Free Space
Storage Temperature (°C):
-20 to +60

Products

 Wavelength (nm)   Output Power (mW)   Fan Angle (°)   Compare   Stock Number   Price  Buy
405.00 50 -
450.00 50 -
488.00 20 -
520.00 50 -
640.00 40 -
520.00 5 -
520.00 10 -
640.00 5 -
640.00 10 -
640.00 35 -
655.00 5 -
655.00 10 -
785.00 50 -
785.00 90 -
520.00 5 30.00
520.00 5 45.00
520.00 5 60.00
520.00 35 30.00
520.00 35 45.00
520.00 35 60.00
640.00 5 30.00
640.00 5 45.00
640.00 5 60.00
640.00 35 30.00
640.00 35 45.00
640.00 35 60.00
655.00 5 30.00
655.00 5 45.00
655.00 5 60.00
660.00 35 30.00
660.00 35 45.00
660.00 35 60.00
660.00 50 30.00
660.00 50 45.00
660.00 100 30.00
660.00 50 60.00
785.00 35 30.00
785.00 35 45.00
785.00 35 60.00
785.00 50 30.00
785.00 50 45.00
785.00 50 60.00

Product Details

Note: For CDRH certified systems (Class IIIb), #86-878 Laser Controller and additional external voltage source (0.5~5V) with BNC connector is required.

Accessories

Title CompareStock Number  Price Buy
C-Mount Accessory Mount for #47-274 #56-869 £57.38 Qty 6+ £45.90   Request Quote
  • 3-4 days
    ×
Laser Diode Fixed Beam Expander: Dovetail Adapter #58-275 £38.25 Qty 10+ £34.00   Request Quote
  • 3-4 days
    ×
12V Power Supply, Interchangeable Plugs #21-075 £46.75   Request Quote
  • Contact Us
    ×
Coherent® 1263030 | Laser Controller with CDRH Key Lock + Power Supply #86-878 £463.25   Request Quote
  • 3-4 days
    ×
Coherent® StingRay™ 1222896 | Laser Diode Module Mount #86-879 £114.75   Request Quote
  • 3-4 days
    ×
Coherent® StingRay™ Projection Head 1254118 | 514nm, 30° Fan #89-574 £293.25   Request Quote
  • 3-4 days
    ×
Coherent® StingRay™ Projection Head 1254120 | 514nm, 60° Fan #89-579 £293.25   Request Quote
  • 3-4 days
    ×
Coherent® StingRay™ Projection Head 1277520 | 514nm, 30° Fan #89-586 £293.25   Request Quote
  • 3-4 days
    ×
Coherent® StingRay™ Projection Head 1265421 | 640nm, 5mW, 30° Fan #89-575 £293.25   Request Quote
  • In Stock
    ×
Coherent® StingRay™ Projection Head 1276937 | 640nm, 5mW, 60° Fan #89-580 £293.25   Request Quote
  • 3-4 days
    ×
Coherent® StingRay™ Projection Head 1277523 | 640nm, 5mW, 30° Fan #89-587 £293.25   Request Quote
  • 3-4 days
    ×
Coherent® StingRay™ Projection Head 1276950 | 640nm, 35mW, 30° Fan #89-576 £293.25   Request Quote
  • 3-4 days
    ×
Coherent® StingRay™ Projection Head 1276954 | 655nm, 5mW, 30° Fan #89-577 £293.25   Request Quote
  • 3-4 days
    ×
Coherent® StingRay™ Projection Head 1276956 | 655nm, 5mW, 60° Fan #89-581 £293.25   Request Quote
  • Contact Us
    ×
Coherent® StingRay™ Projection Head 1277530 | 655nm, 5mW, 30° Fan #89-588 £293.25   Request Quote
  • 3-4 days
    ×
Coherent® StingRay™ Projection Head 1235099 | 785nm, 30° Fan #89-578 £293.25   Request Quote
  • 3-4 days
    ×
Coherent® StingRay™ Projection Head 1277549 | 785nm, 30° Fan #89-589 £293.25   Request Quote
  • 3-4 days
    ×
Coherent® Multimode SMA Fiber Adapter 1272906 #33-277 £215.90   Request Quote
  • 3-4 days
    ×
Coherent® Multi Axis Mount 1280838 Multi Axis Mount #33-278 £337.45   Request Quote
  • 3-4 days
    ×
Hirose/Bare-Leads Breakout Cable #24-410 £43.35   Request Quote
  • 3-4 days
    ×

Related Products

Custom

Edmund Optics offers comprehensive custom manufacturing services for optical and imaging components tailored to your specific application requirements. Whether in the prototyping phase or preparing for full-scale production, we provide flexible solutions to meet your needs. Our experienced engineers are here to assist—from concept to completion.

Our capabilities include:

  • Custom dimensions, materials, coatings, and more
  • High-precision surface quality and flatness
  • Tight tolerances and complex geometries
  • Scalable production—from prototype to volume

Learn more about our custom manufacturing capabilities or submit an inquiry here.