eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
Top Seller

High Contrast Linear Polarizing Film (XP42)

×
  • High Transmission of Unpolarized Light from 400 – 700nm
  • Excellent Extinction Ratio of 9000:1
  • Available in Custom Sizes
  • High-Temperature Options Also Available

Ideal for a range of imaging applications, TECHSPEC® High Contrast Linear Polarizing Film (XP42) features an excellent extinction ratio and high transmission from 400 – 700nm. This polarizing film is offered in multiple thicknesses; thicker polarizing film has increased rigidity. Available in sheets, TECHSPEC® High Contrast Linear Polarizing Film (XP42) can be cut to fit any application need.

Note: Polarizer Film with adhesive available. 

Common Specifications

Wavelength Range (nm):
400 - 700

Products

Dia. (mm)  Dimensions (mm)   Thickness (mm)   Substrate   Coating   Extinction Ratio   Compare   Stock Number   Price  Buy
10.00 - 0.19 Polymer Film XP42-18 Uncoated, protective film on both sides 9000:1 (nominal at 555nm)
12.50 - 0.19 Polymer Film XP42-18 Uncoated, Protective Film on Both Sides 9000:1
15.00 - 0.19 Polymer Film XP42-18 Uncoated, protective film on both sides 9000:1 (nominal at 555nm)
20.00 - 0.19 Polymer Film XP42-18 Uncoated, protective film on both sides 9000:1 (nominal at 555nm)
25.00 - 0.19 Polymer Film XP42-18 Uncoated, Protective Film on Both Sides 9000:1
30.00 - 0.19 Polymer Film XP42-18 Uncoated, protective film on both sides 9000:1 (nominal at 555nm)
40.00 - 0.19 Polymer Film XP42-18 Uncoated, protective film on both sides 9000:1 (nominal at 555nm)
50.00 - 0.19 Polymer Film XP42-18 Uncoated, Protective Film on Both Sides 9000:1
- 50.0 x 50.0 0.19 Polymer Film XP42-18 Uncoated, Protective Film on Both Sides 9000:1
- 100.0 x 100.0 0.19 Polymer Film XP42-18 Uncoated, Protective Film on Both Sides 9000:1
- 150.0 x 150.0 0.19 Polymer Film XP42-18 Uncoated, Protective Film on Both Sides 9000:1
- 200.0 x 200.0 0.19 Polymer Film XP42-18 Uncoated, Protective Film on Both Sides 9000:1
- 250.0 x 250.0 0.19 Polymer Film XP42-18 Uncoated, Protective Film on Both Sides 9000:1
- 300.0 x 300.0 0.19 Polymer Film XP42-18 Uncoated, Protective Film on Both Sides 9000:1
- 600.0 x 500.0 0.19 Polymer Film XP42-18 Uncoated, Protective Film on Both Sides 9000:1
- 600.0 x 1000.0 0.22 Polymer Film XP42-18 Pressure Sensitive Adhesive (PSA) one-sided 9000:1
- 600.0 x 1000.0 0.19 Polymer Film XP42-18 Uncoated, Protective Film on Both Sides 9000:1
- 25.0 x 25.0 0.77 Polymer Film XP42-75 - 9000:1
50.00 - 0.77 Polymer Film XP42-75 - 9000:1
- 150.0 x 150.0 0.77 Polymer Film XP42-75 - 9000:1
- 250.0 x 250.0 0.77 Polymer Film XP42-75 - 9000:1
10.00 - 0.40 Polymer Film XP42-40 Uncoated, protective film on both sides 9000:1 (nominal at 555nm)
12.50 - 0.40 Polymer Film XP42-40 Uncoated, Protective Film on Both Sides 9000:1
15.00 - 0.40 Polymer Film XP42-40 Uncoated, protective film on both sides 9000:1 (nominal at 555nm)
20.00 - 0.40 Polymer Film XP42-40 Uncoated, protective film on both sides 9000:1 (nominal at 555nm)
25.00 - 0.40 Polymer Film XP42-40 Uncoated, Protective Film on Both Sides 9000:1
- 25.0 x 25.0 0.40 Polymer Film XP42-40 Uncoated, Protective Film on Both Sides 9000:1
30.00 - 0.40 Polymer Film XP42-40 Uncoated, protective film on both sides 9000:1 (nominal at 555nm)
40.00 - 0.40 Polymer Film XP42-40 Uncoated, protective film on both sides 9000:1 (nominal at 555nm)
50.00 - 0.40 Polymer Film XP42-40 Uncoated, Protective Film on Both Sides 9000:1
- 50.0 x 50.0 0.40 Polymer Film XP42-40 Uncoated, Protective Film on Both Sides 9000:1
- 100.0 x 100.0 0.40 Polymer Film XP42-40 Uncoated, Protective Film on Both Sides 9000:1
- 150.0 x 150.0 0.40 Polymer Film XP42-40 Uncoated, Protective Film on Both Sides 9000:1
- 200.0 x 200.0 0.40 Polymer Film XP42-40 Uncoated, Protective Film on Both Sides 9000:1
- 300.0 x 300.0 0.40 Polymer Film XP42-40 Uncoated, Protective Film on Both Sides 9000:1
- 600.0 x 450.0 0.40 Polymer Film XP42-40 Uncoated, Protective Film on Both Sides 9000:1
- 600.0 x 900.0 0.40 Polymer Film XP42-40 Uncoated, Protective Film on Both Sides 9000:1
10.00 - 0.72 Polymer Film XP42-40 Uncoated, protective film on both sides 9000:1 (nominal at 555nm)
12.50 - 0.72 Polymer Film XP42-70 - up to 9000:1
15.00 - 0.72 Polymer Film XP42-40 Uncoated, protective film on both sides 9000:1 (nominal at 555nm)
20.00 - 0.72 Polymer Film XP42-70 Uncoated, protective film on both sides 9000:1 (nominal at 555nm)
25.00 - 0.72 Polymer Film XP42-70 - up to 9000:1
30.00 - 0.72 Polymer Film XP42-70 Uncoated, protective film on both sides 9000:1 (nominal at 555nm)
40.00 - 0.72 Polymer Film XP42-70 Uncoated, protective film on both sides 9000:1 (nominal at 555nm)
50.00 - 0.72 Polymer Film XP42-70 - up to 9000:1
- 50.0 x 50.0 0.72 Polymer Film XP42-70 - up to 9000:1
- 100.0 x 100.0 0.72 Polymer Film XP42-70 - up to 9000:1
- 150.0 x 150.0 0.72 Polymer Film XP42-70 - up to 9000:1
- 200.0 x 200.0 0.72 Polymer Film XP42-70 - up to 9000:1
- 250.0 x 250.0 0.72 Polymer Film XP42-70 - up to 9000:1
- 300.0 x 300.0 0.72 Polymer Film XP42-70 - up to 9000:1
- 600.0 x 450.0 0.72 Polymer Film XP42-70 - up to 9000:1
- 600.0 x 900.0 0.72 Polymer Film XP42-70 - up to 9000:1
10.00 - 1.02 Polymer Film XP42-100 Uncoated, protective film on both sides 9000:1 (nominal at 555nm)
12.50 - 1.02 Polymer Film XP42-100 - up to 9000:1
15.00 - 1.02 Polymer Film XP42-100 Uncoated, protective film on both sides 9000:1 (nominal at 555nm)
20.00 - 1.02 Polymer Film XP42-100 Uncoated, protective film on both sides 9000:1 (nominal at 555nm)
25.00 - 1.02 Polymer Film XP42-100 - up to 9000:1
30.00 - 1.02 Polymer Film XP42-100 Uncoated, protective film on both sides 9000:1 (nominal at 555nm)
40.00 - 1.02 Polymer Film XP42-100 Uncoated, protective film on both sides 9000:1 (nominal at 555nm)
50.00 - 1.02 Polymer Film XP42-100 - up to 9000:1
- 50.0 x 50.0 1.02 Polymer Film XP42-100 - up to 9000:1
- 100.0 x 100.0 1.02 Polymer Film XP42-100 - up to 9000:1
- 150.0 x 150.0 1.02 Polymer Film XP42-100 - up to 9000:1
- 200.0 x 200.0 1.02 Polymer Film XP42-100 - up to 9000:1
- 25.0 x 25.0 0.19 Polymer Film XP42-18 Uncoated, Protective Film on Both Sides 9000:1
- 300.0 x 300.0 1.02 Polymer Film XP42-100 - up to 9000:1
Didn't find your exact size? Get an immediate quote for your specified size here.

Product Details

Immediate Custom Quotes Available

If you have a need for any round, square, or rectangular size of a TECHSPEC High Contrast Linear Polarizing Film (XP42) in dimensions between 3mm and 600mm, please visit our Polarizing Film Tool.  We’ll provide an immediate quote, and can deliver the part to your requested size in approximately 3 weeks.  A full list of standard manufacturing tolerances and restrictions are listed.  For fully customized polymer polarizers to your requirements, visit our Customized Polymer Polarizers Capabilities page.

Technical Information