eo_logo
 
Product added to cart

Compact LDM Focusable Laser Diode Modules

×
  • Circular and Elliptical Beam Options
  • Bare Leads for Instrument Integration
  • Focusable from 20mm to Infinity

Compact LDM Focusable Laser Diode Modules are self-contained and compact and offer a variety of features. They are an ideal replacement for a helium-neon laser in many applications and offer the benefits of superior durability, small size, and a range of wavelengths and powers. Elliptical output beams are produced using a user-adjustable glass focusing lens. Circular output beams are produced using a long focal length plastic lens and are suitable for long-distance and alignment applications. Compact LDM Focusable Laser Diode Modules applications include use as pilot beams for alignment, bar code readers, measurement, dimensional scanning, robotic control, target designation, positioning, and analysis. There is a focusing tool included with all diode modules. Line Generator attachments are available and sold separately for all diode modules listed. Power Supply is required for operation and is sold separately. 
Note: The laser diode case is electrically isolated from the supply voltage. 

Common Specifications

Drive Circuitry:
Fully shielded, reverse polarity protected
Note:
Includes: Users Manual, Warning Label, and Focus Key
Type of Laser:
Diode
Weight (g):
22.00
Wavelength Stability (nm/°C):
0.25
Output Power Tolerance (%):
±5
Electrical Leads/ Pin Connections:
red (+), black (-)
Output Type:
Free Space

Products

 Wavelength (nm)   Output Power (mW)   Beam Size at Nearest Focus (μm)   Beam Diameter (mm)   Beam Divergence (mrad)   Compare   Stock Number   Price  Buy
635.00 0.9 (Maximum) <0.550 5.00 <0.5
670.00 0.9 (Maximum) <0.550 5.00 <0.2
520.00 1 (Maximum) <50 5 at Aperture <0.5
780.00 1 (Maximum) <50 5 at Aperture <0.5
850.00 1 (Maximum) <50 5 at Aperture <0.5
520.00 3 (Maximum) <50 5 at Aperture <0.5
670.00 3 (Maximum) <0.525 4 x 2 <0.5
635.00 4.5 (Maximum) <0.525 4 x 2 <0.5
670.00 4.5 (Maximum) <0.525 4 x 2 <0.5

Technical Information

Accessories

Title CompareStock Number  Price Buy
16mm Heavy Duty Clamp #72-821 New £76.50   Request Quote
  • 3-4 days
    ×
60° Cross Generator Optic Compact LDM #72-822 New £51.00   Request Quote
  • 3-4 days
    ×
Line Generator Optic for Compact LDM Series 28° #53-757 £46.75   Request Quote
  • 3-4 days
    ×
Line Generator Optic for Compact LDM Series 40° #53-758 £63.75   Request Quote
  • 3-4 days
    ×
Line Generator Optic for Compact LDM Series 60° #53-759 £63.75   Request Quote
  • Contact Us
    ×
120° Line Generating Optic Compact LDM #72-823 New £51.00   Request Quote
  • 3-4 days
    ×