eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

Vega® Laser Line Beam Expanders

TECHSPEC® Vega™ Laser Line Beam Expanders

TECHSPEC® Vega™ Laser Line Beam Expanders

TECHSPEC® Vega™ Laser Line Beam Expanders TECHSPEC® Vega™ Laser Line Beam Expanders
×
  • AR Coated for Laser Wavelengths: 266nm, 355nm, 405nm, 532nm, 1064nm, and 1940nm
  • Fixed Magnifications Available from 1.5X to 20X
  • Divergence Adjustable through Rotating Optical Design

TECHSPEC® Vega® Laser Line Beam Expanders are designed for demanding laser applications including laser materials processing, medical, and research. These compact beam expanders are optimized at common laser wavelengths, including Nd:YAG wavelengths, for high performance transmitted wavefront, with designs achieving λ/10 transmitted wavefront error. To ensure compatibility with high power lasers, these beam expanders are designed to prevent ghost images from focusing on internal surfaces. TECHSPEC Vega Laser Line Beam Expanders easily mount with M30 x 1 threading and provide excellent value both for single unit purchases as well as volume integration.

Note: The length of these beam expanders will change upon divergence adjustment, typically by 1 to 2mm from the specified length.

TECHSPEC® Vega® Broadband Beam Expanders are also available. For more cost sensitive applications, Edmund Optics also offers TECHSPEC Scorpii® Nd:YAG Beam Expanders. For HeNe laser applications, TECHSPEC Arcturus® HeNe Beam Expanders are available. For higher precision applications where sliding optics are necessary, please see our TECHSPEC Draconis® Nd:YAG Laser Line Beam Expanders or TECHSPEC Draconis® Broadband Beam Expanders. For broadband or ultrafast applications, TECHSPEC Canopus® Reflective Beam Expanders are available.

To learn more about the difference between the 2µm and 2µm low OH- content beam expanders, along with the different types of fused silica, review our UV vs. IR Grade Fused Silica application note.

532nm versions are compatible with popular 515nm laser applications, and 1064nm versions are ideal for use with laser applications at 1030nm, 1070nm, and 1080nm.

Fixed Laser Beam Expanders

Common Specifications

Angle of Incidence (°):
0
Divergence Adjustment:
Rotating Optics

Products

DWL (nm)  Expansion Power   Wavelength Range (nm)   Entrance Aperture (mm)   Exit Aperture (mm)   Substrate   Compare   Stock Number   Price  Buy
266 2X 250 - 280 10 23 Fused Silica
266 3X 250 - 280 10 23 Fused Silica
266 4X 250 - 280 7.5 26 Fused Silica
266 5X 250 - 280 7.5 26 Fused Silica
266 7X 250 - 280 7.5 26 Fused Silica
266 10X 250 - 280 7.5 32 Fused Silica
355 1.5X 340 - 380 10 23 Fused Silica
355 2X 340 - 380 10 23 Fused Silica
355 3X 340 - 380 10 23 Fused Silica
355 4X 340 - 380 7.5 26 Fused Silica
355 5X 340 - 380 7.5 26 Fused Silica
355 7X 340 - 380 7.5 26 Fused Silica
355 10X 340 - 380 7.5 26 Fused Silica
355 20X 340 - 380 4.5 32 Fused Silica
405 10X 375 - 435 7.5 26 Fused Silica
532 1.5X 500 - 570 10 23 Fused Silica
532 2X 500 - 570 10 23 Fused Silica
532 3X 500 - 570 10 23 Fused Silica
532 4X 500 - 570 7.5 26 Fused Silica
532 5X 500 - 570 7.5 26 Fused Silica
532 7X 500 - 570 7.5 26 Fused Silica
532 10X 500 - 570 7.5 26 Fused Silica
532 20X 500 - 570 4.5 32 Fused Silica
1064 1.5X 1000 - 1140 8 23 Fused Silica
1064 2X 1000 - 1140 8 23 Fused Silica
1064 3X 1000 - 1140 8 23 Fused Silica
1064 4X 1000 - 1140 7.1 26 Fused Silica
1064 5X 1000 - 1140 7.1 26 Fused Silica
1064 7X 1000 - 1140 7.1 26 Fused Silica
1064 10X 1000 - 1140 5.45 26 Fused Silica
1064 20X 1000 - 1140 4.5 32 Fused Silica
Broadband 2X 1900 - 2100 10 23 Fused Silica
Broadband 3X 1900 - 2100 10 23 Fused Silica
Broadband 2X 1900 - 2100 10 23 Fused Silica
Broadband 3X 1900 - 2100 10 23 Fused Silica

Accessories

Title CompareStock Number  Price Buy
M27 x 1.0 to M30 x 1.0 Adapter #14-666 £40.27 Qty 10+ £35.02   Request Quote
  • 3-4 days
    ×
C-Mount Male to M30 x 1.0 Female Step-Up Adapter #35-474 £38.52 Qty 10+ £34.14   Request Quote
  • 3-4 days
    ×
M24 x 0.5 Male to M30 x 1.0 Female Step-Up Adapter #35-475 £38.52 Qty 10+ £34.14   Request Quote
  • 3-4 days
    ×
M22 x 0.75 Male to M30 x 1.0 Female Step-Up Adapter #35-476 £38.52 Qty 10+ £34.14   Request Quote
  • 3-4 days
    ×
M16 x 0.75 Male to M30 x 1.0 Female Step-Up Adapter #35-477 £38.52 Qty 10+ £34.14   Request Quote
  • In Stock
    ×
SM1 Male to M30 x 1.0 Female Step-Up Adapter #35-478 £38.52 Qty 10+ £34.14   Request Quote
  • 3-4 days
    ×

Custom

Edmund Optics offers comprehensive custom manufacturing services for optical and imaging components tailored to your specific application requirements. Whether in the prototyping phase or preparing for full-scale production, we provide flexible solutions to meet your needs. Our experienced engineers are here to assist—from concept to completion.

Our capabilities include:

  • Custom dimensions, materials, coatings, and more
  • High-precision surface quality and flatness
  • Tight tolerances and complex geometries
  • Scalable production—from prototype to volume

Learn more about our custom manufacturing capabilities or submit an inquiry here.