eo_logo
 
Product added to cart

Gentec-EO Integra USB Power and Energy Detectors

0.19 - 20μm, 15W, Thermopile Power & Energy Detector

0.19 - 20μm, 15W, Thermopile Power & Energy Detector

×
  • Photodetectors, Thermopiles, and Pyroelectric Detectors Available
  • Various Active Area Sizes Across a Wide Range of Sensitivities
  • Meterless and Wireless Detectors Also Available

Gentec-EO Integra USB Power and Energy Detectors combine a power meter and detector in one convenient package while providing fast response times and accurate measurements for beam analysis. These detectors are designed with a USB connector for easy connection to a PC or other acquisition system and include user-friendly software allowing for control via PC or serial commands. Versatile pyroelectric energy detectors with broadband coatings are optimized for low to high power densities. Gentec-EO Integra USB Power and Energy Detectors can be used with a variety of laser powers ranging from the nanowatts to multi-kilowatts. These detectors are ideal for laser energy measurement, thermal imaging, and remote sensing applications.

Common Specifications

Compatible Meters:
Integra (Integrated)

Products

 Type of Sensor   Wavelength Range (nm)   Noise Level   Maximum Incident Beam Power (W)   Compare  Stock Number  Price Buy
Silicon 210 - 1080 10 pW 0.011
Silicon 420 - 1080 10 pW 0.3
Thermopile 190 - 20000 0.5 μW 3
Thermopile 190 - 20000 1 mW 15
Thermopile 190 - 20000 3 mW 110
Thermopile 190 - 20000 15 mW 300
Pyroelectric 190 - 20000 4 μJ 5
Pyroelectric 190 - 20000 10 μJ 20