Edmund Optics uses cookies to optimize and enhance the features and content on our website. Click “OK” for the full user experience, you can view additional information on the cookies we use by clicking the “Details” button. We do NOT sell your information from marketing cookies, we use it to improve ONLY YOUR experience with Edmund Optics.
Some of the data collected by this provider is for the purposes of personalization and measuring advertising effectiveness.
Some of the data collected by this provider is for the purposes of personalization and measuring advertising effectiveness.
Some of the data collected by this provider is for the purposes of personalization and measuring advertising effectiveness.
Cookies are small text files that can be used by websites to make a user's experience more efficient.
The law states that we can store cookies on your device if they are strictly necessary for the operation of this site. For all other types of cookies we need your permission.
This site uses different types of cookies. Some cookies are placed by third party services that appear on our pages.
You can at any time change or withdraw your consent from the Cookie Declaration on our website.
Learn more about who we are, how you can contact us and how we process personal data in our Privacy Policy.
Please state your consent ID and date when you contact us regarding your consent.
Most web browsers allow you to view your cookies in the browser preferences, typically within the "Privacy" or "Security" tab. Some browsers allow you to delete specific cookies or even prevent cookies from being created. While disallowing cookies in your browser may provide a higher level of privacy, it is not recommended since many websites require cookies to function properly. Alternatively, you can visit www.aboutcookies.org which provides directions on how to block or delete cookies on all major browsers.
Jenoptik Variable Magnification Beam Expanders provide excellent performance with high damage thresholds for the demanding requirements of laser materials processing. These beam expanders are coated to maximize transmission at common Nd:YAG and Fiber Laser Wavelengths, and are available in a variety of design forms and zoom ranges. The standard variable magnification beam expanders are available in a 1X to 4X or 2X to 10X configuration and features all fused silica optics, and designs for either 355nm, 515-540nm, or 1030-1080nm. The 1X to 4X steadfast versions are available in the same wavelength ranges and feature a mechanical design that guides the movable optical elements in a stable, linear manner to reduce the influences of vibrations or system accelerations. The Silverline™ series are designed for high performance and ensure diffraction-limited image quality over the entire 1X to 8X magnification range. Jenoptik Variable Magnification Beam Expanders are ideal for a range of high-power laser material processing applications including cutting, welding, and engraving for metals, polymers, or ceramics.
DWL (nm) | Wavelength Range (nm) | Expansion Power | Entrance Aperture (mm) | Mounting Threads | Compare | Stock Number | Price | Buy | |
---|---|---|---|---|---|---|---|---|---|
1064 | 1030 - 1080 | 2X - 10X | 8.0 - 3.0 (2X - 10X) | - |
#73-084
New
|
£930.75 Qty 5+ £837.25 Request Quote |
|
||
1064 | 1030 - 1064 | 1X - 4X | 4.0 (1X - 4X) | Input: M30 X 1.0 |
#73-085
New
|
£845.75 Qty 5+ £760.75 Request Quote |
|
||
532 | 515 - 540 | 2X - 10X | 8.0 - 3.0 (2X - 10X) | - |
#73-087
New
|
£930.75 Qty 5+ £837.25 Request Quote |
|
||
532 | 515 - 540 | 1X - 4X | 4.0 (1X - 4X) | Input: M30 X 1.0 |
#73-089
New
|
£845.75 Qty 5+ £760.75 Request Quote |
|
||
355 | - | 2X - 10X | 6.0 - 2.2 (2X - 10X) | - |
#73-090
New
|
£1,270.75 Qty 5+ £1,143.25 Request Quote |
|
||
355 | - | 1X - 4X | 4.0 (1X - 4X) | Input: M30 X 1.0 |
#73-091
New
|
£1,185.75 Qty 5+ £1,066.75 Request Quote |
|
||
1064 | 1030 - 1064 | 1X - 4X | 4.0 (1X - 4X) | Input: M30 X 1.0 |
#73-094
New
|
£1,483.25 Qty 5+ £1,334.50 Request Quote |
|
||
532 | 515 - 540 | 1X - 4X | 4.0 (1X - 4X) | Input: M30 X 1.0 |
#73-095
New
|
£1,483.25 Qty 5+ £1,334.50 Request Quote |
|
||
355 | - | 1X - 4X | 4.0 (1X - 4X) | Input: M30 X 1.0 |
#73-097
New
|
£1,568.25 Qty 5+ £1,411.00 Request Quote |
|
||
1064 | 1030 - 1064 | 1X - 8X | 9.0 - 4.0 (1X - 8X) |
Output: SM2 |
Input: M30 X 1.0
#73-098
New
|
£1,993.25 Qty 5+ £1,793.50 Request Quote |
|
||
532 | 515 - 540 | 1X - 8X | 9.0 - 4.0 (1X - 8X) |
Output: SM2 |
Input: M30 X 1.0
#73-099
New
|
£1,993.25 Qty 5+ £1,793.50 Request Quote |
|
||
355 | - | 1X - 8X | 9.0 - 4.0 (1X - 8X) |
Output: SM2 |
Input: M30 X 1.0
#73-101
New
|
£2,163.25 Qty 5+ £1,946.50 Request Quote |
|
or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2023 | Edmund Optics, Ltd Unit 1, Opus Avenue, Nether Poppleton, York, YO26 6BL, UK
California Consumer Privacy Acts (CCPA): Do Not Sell or Share My Personal Information
California Transparency in Supply Chains Act