eo_logo
 
Product added to cart

Multi Scale Contact Reticles

Thickness/Hole Gauge

Thickness/Hole Gauge Multi Gauge Multi-Scale #62-823, #64-859, #62-824 +2
×
  • Greater Stability than Film Reticles
  • Low Reflection Chrome Pattern
  • English or Metric Styles

Multi Scale Contact Reticles offer greater stability than film reticles which can bend, warp, and can easily be damaged. The patterns on these reticles are low reflection chrome deposition for high contrast and easy readability. Markings are on the outside of the reticle, so the scales are always in direct contact with the object under view. Multi Scale Contact Reticles’ markings provide optimum focus and accurate measurements. Our 27mm diameter reticles for use with our 6X and 9X comparators and our 26mm and 35mm diameter reticles for use with our Peak Measuring Loupes and our Peak Illuminated Magnifiers. Please note the field of view specified for the magnifiers before selecting a magnifier/reticle combination. For example, the 5/8" (16mm) field of view for a 12X comparator may not be suitable for use with a reticle that has a ¾" (20mm) scale if the full scale is needed.

Common Specifications

Line to Line Accuracy (μm):
±2
Centering (mm):
0.25
Line Thickness (μm):
25.00
Line Thickness Tolerance (μm):
±13
Angle Tolerance (arcsec):
±1
Surface Quality:
60-40
Surface Flatness (P-V):
3 - 4λ

Products

 Title   Compare   Stock Number   Price  Buy
21mm Diameter, Thickness/ Hole Gauge, Contact Reticle
21mm Diameter, Metric Square, Contact Reticle
26mm Diameter, Thickness/ Hole Gauge, Contact Reticle
26mm Diameter, Metric Square, Contact Reticle
26mm Diameter, Multi Scale, Contact Reticle
27mm Diameter, Multi Scale, Contact Reticle
27mm Diameter, Thickness/ Hole Gauge, Contact Reticle
27mm Diameter, Metric Square, Contact Reticle
34.70mm Diameter, Thickness/ Hole Gauge, Contact Reticle
34.70mm Diameter, Metric Square, Contact Reticle
34.70mm Diameter, Multi Scale, Contact Reticle