eo_logo
 
Product added to cart

SCHOTT Colored Glass Heat Absorbing Shortpass Filters

See More by SCHOTT Optical Components
×
  • SCHOTT KG Colored Glass Substrates
  • Absorb Infrared Radiation
  • Standard Sizes with 1, 2, or 3mm Thickness

SCHOTT Colored Glass Heat Absorbing Shortpass Filters feature SCHOTT’s KG color glass, providing excellent absorption of infrared radiation. These filters can also be used as shortpass filters, passing visible wavelengths while blocking infrared radiation. SCHOTT Colored Glass Heat Absorbing Shortpass Filters are ideal for protecting sensitive components from heat generated by high intensity illumination systems. Custom sizes from 5 to 160mm are available upon request; for more information, visit our Colored Glass Filter Manufacturing capabilities webpage.

Common Specifications

Bevel:
Protective as needed
Substrate:
Heat Absorbing Glass
Coating:
Uncoated
Surface Quality:
60-40
Reflection Factor Pd:
0.92
Wavelength Range (nm):
300 - 2700
Operating Temperature (°C):
300 Maximum

Products

 Glass/Filter Number  Dia. (mm)  Dimensions (mm)   Thickness (mm)   Wavelength Range (nm)   Compare   Stock Number   Price  Buy
SCHOTT KG1 12.50 - 1.00 300 - 2700
SCHOTT KG1 12.50 - 2.00 300 - 2700
SCHOTT KG1 12.50 - 3.00 300 - 2700
SCHOTT KG1 - 12.5 x 12.5 3.00 300 - 2700
SCHOTT KG1 25.00 - 1.00 300 - 2700
SCHOTT KG1 25.00 - 2.00 300 - 2700
SCHOTT KG1 25.00 - 3.00 300 - 2700
SCHOTT KG1 - 25.0 x 25.0 3.00 300 - 2700
SCHOTT KG1 50.00 - 1.00 300 - 2700
SCHOTT KG1 50.00 - 2.00 300 - 2700
SCHOTT KG1 50.00 - 3.00 300 - 2700
SCHOTT KG1 - 50.0 x 50.0 1.00 300 - 2700
SCHOTT KG1 - 50.0 x 50.0 2.00 300 - 2700
SCHOTT KG1 - 50.0 x 50.0 3.00 300 - 2700
SCHOTT KG1 - 75.0 x 75.0 3.00 300 - 2700
SCHOTT KG2 12.50 - 1.00 300 - 2700
SCHOTT KG2 12.50 - 2.00 300 - 2700
SCHOTT KG2 12.50 - 3.00 300 - 2700
SCHOTT KG2 25.00 - 1.00 300 - 2700
SCHOTT KG2 25.00 - 2.00 300 - 2700
SCHOTT KG2 25.00 - 3.00 300 - 2700
SCHOTT KG2 50.00 - 1.00 300 - 2700
SCHOTT KG2 50.00 - 2.00 300 - 2700
SCHOTT KG2 50.00 - 3.00 300 - 2700
SCHOTT KG2 - 50.0 x 50.0 1.00 300 - 2700
SCHOTT KG2 - 50.0 x 50.0 2.00 300 - 2700
SCHOTT KG2 - 50.0 x 50.0 3.00 300 - 2700
SCHOTT KG3 12.50 - 1.00 300 - 2700
SCHOTT KG3 12.50 - 2.00 300 - 2700
SCHOTT KG3 12.50 - 3.00 300 - 2700
SCHOTT KG3 25.00 - 1.00 300 - 2700
SCHOTT KG3 25.00 - 2.00 300 - 2700
SCHOTT KG3 25.00 - 3.00 300 - 2700
SCHOTT KG3 - 25.0 x 25.0 3.00 300 - 2700
SCHOTT KG3 50.00 - 1.00 300 - 2700
SCHOTT KG3 50.00 - 2.00 300 - 2700
SCHOTT KG3 50.00 - 3.00 300 - 2700
SCHOTT KG3 - 50.0 x 50.0 1.00 300 - 2700
SCHOTT KG3 - 50.0 x 50.0 2.00 300 - 2700
SCHOTT KG3 - 50.0 x 50.0 3.00 300 - 2700
SCHOTT KG5 12.50 - 1.00 300 - 2700
SCHOTT KG5 12.50 - 2.00 300 - 2700
SCHOTT KG5 25.00 - 1.00 300 - 2700
SCHOTT KG5 12.50 - 3.00 300 - 2700
SCHOTT KG5 25.00 - 2.00 300 - 2700
SCHOTT KG5 25.00 - 3.00 300 - 2700
SCHOTT KG5 - 25.0 x 25.0 3.00 300 - 2700
SCHOTT KG5 50.00 - 1.00 300 - 2700
SCHOTT KG5 50.00 - 2.00 300 - 2700
SCHOTT KG5 50.00 - 3.00 300 - 2700
SCHOTT KG5 - 50.0 x 50.0 1.00 300 - 2700
SCHOTT KG5 - 50.0 x 50.0 2.00 300 - 2700
SCHOTT KG5 - 50.0 x 50.0 3.00 300 - 2700
Didn't find your exact size? Get an immediate quote for your specified size here.

Product Details

Filter Simulation Software

Click here to download SCHOTT’s colored glass filter calculation program which can be used to calculate the internal transmittance and external transmission of each SCHOTT glass type. The program can simulate the performance of individual filters with user specified thickness or of stacked filters with varying glass types and thicknesses.

Interactive transmission curves are also available here.

Immediate Custom Quotes Available

If you have a need for any round, square, or rectangular size of a SCHOTT Colored Glass Heat Absorbing Shortpass Filter in dimensions between 5mm and 50mm, please visit our Colored Filter Glass Tool.  We’ll provide an immediate quote, and can deliver the part to your requested size in approximately 2 weeks.  A full list of standard manufacturing tolerances and restrictions are listed.  For fully customized filters to your requirements, visit our Customized Optical Filter Glass Capabilities page.

Technical Information

Special Handling

These optics require special handling to avoid damage and ensure long-term performance. Proper handling, cleaning, and storage are essential to maintain optical quality. Explore our Optics Cleaning Resources for step-by-step guides and best practices. For personalized assistance, Email us or Chat with our technical support team.

Quote Your Size

Please enter your required specifications here:
Filter Number
This size filter is outside of our standard range. Please contact us to discuss manufacturing feasibility and get a custom quote.
This size filter is outside of our standard range. Please contact us to discuss manufacturing feasibility and get a custom quote.
This size filter is outside of our standard range. Please contact us to discuss manufacturing feasibility and get a custom quote.
Typical 3-4 week delivery. Delivery date to be confirmed at time of order.
Standard Manufacturing Tolerances:
Edge length and diameter +/-0.2 mm
Thickness For ≤ 1mm: ± 0.1mm
For > 1 – 3mm: ± 0.2mm
Surface Quality 60 – 40
Surface Accuracy ≤8 Waves
Parallelism ≤3 arcmin
Clear Aperture ≥90%
Edges & Bevels Round parts ≥ ∅5mm: polished edges & protective bevel
Square & rectangular parts < 50 x 50mm: polished edges, no bevel
Edge Chips For ≤ ∅80mm: < 0.3mm (5/E0.3),
for ≥ ∅81mm < 0.6mm (5/E0.6)

Surface quality according to DIN ISO 10110:
Polishing quality P2
Defects 5/3 x 0.63
All edges machined
Round filters with chamfer max. 0.5mm, square and rectangular < 50x50mm without chamfer
Edge chips permitted up to 5/E0.3
General Information SCHOTT Optical Filter Glass:
BG Blue, blue-green, and multiband glasses
GG Nearly colorless to yellow glasses, IR transmitting
KG Virtually colorless glasses with high transmission in the visible and absorption in the IR
NG Neutral density glasses with uniform attenuation in the visible range
OG Orange glasses, IR transmitting
RG Red and black glasses, blocking visible, IR transmitting
UG Black and blue glasses, UV transmitting
VG Green glasses
WG Colorless glasses with different cut-offs in the UV, transmitting in the visible and IR ranges
Note: The spectral curves above show the internal transmittance of the individual optical filter glasses