eo_logo
 
Product added to cart

Everix Ultra-Thin OD2 Longpass Filters

See More by Everix
×
  • Ultra-Thin, Flexible Substrate
  • Sharp Cut-On Wavelength Designs
  • Extruded Thin Film, Insensitive to Scratches

Everix Ultra-Thin Longpass Filters combine high performance and low cost in a new class of thin film interference filters that are flexible, scratch insensitive, and ultra-thin (200 - 500μm). These filters feature cut-on wavelengths in the visible range with cut-on tolerances of ±3% typical and >85% average transmission. The flexible extruded thin film filters are complex multilayer filters, which excel across a variety of needs, including longpass, edge, and notch filters. Everix Ultra-Thin Longpass Filters are ideal for demanding vision and medical technology applications.

Note: Custom filter designs can be purchased directly from Everix.

Common Specifications

Dimensions (mm):
12.5 x 12.5
Length (mm):
12.50
Width (mm):
12.50
Dimensional Tolerance (mm):
±0.1
Clear Aperture (%):
>90
Optical Density OD (Average):
2.0 (absolute)
Transmission (%):
>85 (average)
Cut-On Tolerance (%):
±3 typical

Products

 Dimensions (mm)   Cut-On Wavelength (nm)   Compare   Stock Number   Price  Buy
12.5 x 12.5 450.00
12.5 x 12.5 500.00
12.5 x 12.5 550.00
12.5 x 12.5 600.00
12.5 x 12.5 650.00
12.5 x 12.5 700.00

Technical Information