eo_logo
 
Product added to cart

Everix Ultra-Thin Shortpass Filters

See More by Everix

Ultra-Thin Shortpass Filters

×
  • Flexible Design to Conform to Curved Surfaces
  • Scratch Insensitive, Ultra-thin Polymer Construction
  • >80% Average Transmission

Everix Ultra-Thin Shortpass Filters are constructed from layers of ultra-thin polymers and dyes that deliver the same performance as thick traditional filters but in a compact, flexible filter design. The all-plastic composition of these flexible shortpass filters makes them both shatter proof and insensitive to scratching. Less than 500 microns thick, these flexible filters provide high transmission and a blocking optical density (OD) of 2.0 outside of transmission range. Everix Ultra-Thin Shortpass Filters are available with sharp cut-off wavelengths across the visible and near-infrared (NIR) spectra. These filters are an excellent solution for vision or medical applications requiring low cost, space saving optical filters.

Note: Custom filter designs can be purchased directly from Everix.

Common Specifications

Dimensions (mm):
12.5 x 12.5 ±0.2
Length (mm):
12.50
Width (mm):
12.50
Clear Aperture (%):
>90
Optical Density OD (Average):
2.0 (average)
Transmission (%):
>80 (average)
Cut-Off Tolerance (%):
±3 (typical)

Products

 Dimensions (mm)   Cut-Off Wavelength (nm)   Transmission Wavelength (nm)   Compare   Stock Number   Price  Buy
12.5 x 12.5 500.00 400 - 480
12.5 x 12.5 550.00 400 - 525
12.5 x 12.5 600.00 400 - 575
12.5 x 12.5 650.00 400 - 620
12.5 x 12.5 700.00 450 - 670
12.5 x 12.5 750.00 500 - 720

Technical Information