eo_logo
 
Product added to cart

Backlights

Custom and
Volume Manufacturing

Learn More

Filter
Advanced Illumination Edge-lit Collimated LED Backlights Advanced Illumination Edge-lit Collimated LED Backlights Clearance
  • Collimated Light Source for Precision Silhouetting Applications

  • High Intensity and Low Heat Output

  • Low Divergence Angles Compared to Non-Collimated Backlights

Advanced Illumination EuroBrite™ Backlights Advanced Illumination EuroBrite™ Backlights
  • Daisy Chain up to Four 100 x 150mm Units
  • Requires No Heat Sink
  • Available in White, Red, and Blue
Advanced Illumination High Intensity LED Backlights Advanced Illumination LED Backlights
  • Provides Intense, Even Illumination
  • Low Profile Design
  • Multiple Active Area Options Available
Advanced Illumination Side-Fired LED Backlights Advanced Illumination Side-Fired LED Backlights
  • 30% Brighter than Comparable Surface Mount Light
  • Uniform, Low Heat Illumination
Advanced Illumination MicroBrite High Intensity Edge-Lit Backlights Advanced Illumination MicroBrite High Intensity Edge-Lit Backlights
  • High Intensity Machine Vision Illuminator
  • Edge-to-Edge Uniform, Low Heat Illumination
  • Thin, Compact Form Factor
  • Optional Manual Intensity Adjustments (#86-887 and #89-555) Recommended
Advanced Illumination UltraSeal Washdown Backlights	Advanced Illumination UltraSeal Washdown Backlights
  • IP69K Certified for Extreme Washdown Environments
  • Proprietary Housing to Prevent Corrosion and Overheating
  • Intensity Output up to 15,000 Lux
  • Optional Manual Intensity Adjustments (#86-887 and #89-555) Recommended
Advanced Illumination Medium Intensity Linear Backlights	Advanced Illumination Medium Intensity Linear Backlights
  • Intense, Diffuse Output up to 226,000 Lux
  • Full Range of Wavelengths Available
  • UltraSeal Washdown Backlights for Harsh Environments Also Available
  • Optional Manual Intensity Adjustments (#86-887 and #89-555) Recommended
Effilux High Power LED Backlights Effilux High Power LED Backlights
  • >90% Uniformity
  • Integrated Analog Controller for Precise Intensity and Dimming
  • Anti-Reflection System to Absorb Stray Light
Telecentric Backlight Illuminators Telecentric Backlight Illuminators
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
  • Optically Collimated Light for Increased Edge Contrast
  • Superior Collimation Ideal for use with Telecentric Lenses
  • Easily Compatible with 8mm Coaxial LEDs or ¼” (0.312”) Fiber Light Guides
Effilux SWIR LED Illuminators Effilux SWIR LED Illuminators New
  • Available in Bar, Ring, and Backlight
  • Full Range of SWIR Wavelengths Available
  • High Intensity and Uniform Lighting
  • Adjustable Illumination Angles

Backlights are used to provide intense, even illumination over a wide area for a number of imaging or optics applications. Backlights are made with wide, flat illumination surfaces designed to light an object from behind. Backlights give excellent edge contrast to inspected objects as well as aid in identifying defects or imperfections within translucent or opaque surfaces. Telecentric Backlights are also available for especially accurate edge contrast illumination.

Edmund Optics offers a range of LED Backlights suited for many factory automation or inspection needs. The Telecentric Backlight Illuminator is especially ideal for producing precise, accurate silhouettes. The Telecentric Backlight Illuminator can be used with a fiber optic or LED light source to provide direct, even illumination that highlights an object’s edge contrast with greater precision. When used with Telecentric Imaging Lenses, the Telecentric Backlight Illuminator provides highly accurate edge measurement or edge defect detection capability for a range of applications.

×