Loading [Contrib]/a11y/accessibility-menu.js
eo_logo
 
Product added to cart

 
Laser Spot Size Calculator

View All Technical Tools

       
Input Beam Diameter, DI (mm):
--     
Beam Divergence, θI (mrad):
--     
Working Distance, L:

Output Beam Diameter, DO (mm) --     

Infinite Conjugate Tube Length
$$ D_O = D_I + 2 \left[ L \cdot \tan{\left( \frac{\theta _I}{2} \right)} \right] $$
DI: Input Beam DiameterDO: Output Beam Diameter
θI: Beam DivergenceL:Working Distance
Notes:
  • Please use the American standard for number formatting rather than the European standard (i.e. for "two and a half," enter "2.5" rather than "2,5").
  • This list is updated periodically and may not reflect our most current laser and laser diode product offerings.

Description

Determine spot size of our lasers and laser diode modules from user supplied working distances. Calculator provides circular or elliptical spot size approximations based on 1/e2 beam diameter and beam divergence; for lasers, beam diameter is given for TEM00 mode. Spot size visibility varies based on ambient light conditions.

Related Resources and Products

 Application Note

Laser Sources

Was this content useful to you?