eo_logo
 
Product added to cart

Lens Cleaners and Pouches

Custom and
Volume Manufacturing

Learn More

PUROSOL™ Optical Cleaner PUROSOL™ Optical Cleaner
Top Seller
  • 100% Environmentally Safe
  • Smear and Residue Free
  • For All Coated and Multi-Layer Coated Military Optics
Purosol™ Sport/Marine Cleaner Purosol™ Sport/Marine Cleaner New
  • Breaks Down and Repels Salt Crystals
  • Ideal for Cleaning Marine and Medical Optics
  • Non-Toxic, 100% Environmentally Safe Formula
Menda® Pump-Top Dispensers Menda® Pump-Top Dispensers
  • Precision Dispensing Mechanism
  • Ideal for Cleaning Solutions
  • Several Sizes and Bottle Options
Soft Lens Pouches Soft Lens Pouches
  • Safely Store Optics
  • Offered In Two Sizes
  • Durable Stitched Cloth Design
Compact Lens Cleaning System Compact Lens Cleaning System
  • Safe for All Lenses
  • Dry Carbon Compound
  • Non-Hazardous and Environmentally Friendly
Dust-Aid Lens Cleaner Dust-Aid Lens Cleaner
  • 100% Air Safe
  • Extremely Fast Evaporation with No Residue
  • Non-Alcohol or Water Based
Optical Cleaner Optical Cleaner
  • Fast Drying
  • Non- Hazardous, Non-Flammable, Plastic-Safe
  • Unique Spray Cap Design
Optics Packaging Optics Packaging New
  • Glassine Bags, Jewel Boxes, and Cloth Pouches for General Optics
  • Non-Contact Impact Cases for Laser and Precision Optics
  • Ideal for Storing or Transporting Optics

Lens Cleaners and Pouches are used to clean or safely store optical components. Lens Cleaners use a variety of solutions to effectively clean optical surfaces or provide a protective coating to optical components. Lens Pouches possess a durable cloth design that protects the surface of optical lenses from scratches or other environmental dangers. Lens Cleaners and Pouches are offered in a wide range of options suitable for many optical cleaning or maintenance needs.

×