- Photo-Clear® and Anti-Static Options
- Anti-Static Design Dissipates Static Charges
- Photo-Clear® Design Efficiently Removes Debris and Moisture
- Traditional MIL-SPEC Tissue
- Large Size Loose Sheet Packaging
- 500 Sheet per Package
- Premium Tissue Type 1 Class 1
- Traditional MIL-SPEC Tissue
- 100 Sheet 4" x 5" Booklet
- Standard Educational Grade Tissue
- 50 Sheet 4" x 5" Booklet
- Soft, Scratch Resistant Construction
- Low Lint
- High Absorbency
- Ideal for Laboratory or Production Use
- Lint Resistant Wipes
- Ideal For Delicate Surfaces
- Perfect for Laboratory or Manufacturing Environments
- Lint Resistant
- Class 100 ISO 5 Cleanroom Compliant
- High Water Absorbency Weight
- Advanced Microfiber Technology
- Extremely Durable and Reusable
- Smooth White Cloths
- Ideal for Delicate Surfaces
- Advanced Microfiber Technology
- Extremely Durable and Reusable
- Creped White Cloths
- Resilient and Very Absorbant
- Pre-Moistened White Cloths
- Individually Packaged
- Suitable for Uncoated and Coated Glass or Plastic Optics