eo_logo
 
Product added to cart

Premier Laser Diode Modules

×
  • Stable Output
  • True On/Off Pulsed Control
  • Linear Amplitude or Time Modulation
  • Low Power Consumption
  • EMC/ESD Shielded
  • Focusable

Premier Laser Diode Modules use advanced circuits and components to eliminate unwanted variations in output. A single input allows the light intensity to be set using a simple resistor or voltage source. The output can be modulated rapidly with any arbitrary waveform. Premier Laser Diode Modules contain an industrial quality laser diode with built-in monitoring photodiode. An efficient processor-controlled driver circuit is fully protected and matched to the diode. The stable, adjustable focus lens mounting and case is electrically isolated from the electronics. A 4-way connector provides supply, control, and shielding inputs. The modules meet IEC60825 certification, in accordance with CDRH. Applications for these laser modules include vision systems, telemetry, sensors, laboratory testing, and dynamic lighting. 


A power supply, sold separately, is required for operation.

Common Specifications

Note:
Includes: Users Manual, Warning Label, Wire Harness, and Focus Key
Type of Laser:
Diode
Pointing Accuracy (mrad):
≤10 at Factory Set Focus
Wavelength Stability (nm/°C):
0.25
Color:
Red
Power Stability (%):
<2
Output Power Tolerance (%):
±5
Modulation Frequency (kHz):
DC to 300kHz (at 95% modulation depth to -3dB)
Operating Voltage (V):
5 DC ±5%
Power Supply:
Power Supply Required and Sold Separately:
USA: #59-099
Europe: Not Available
Japan: #59-099
Korea: Not Available
China: #59-099
Electrical Leads/ Pin Connections:
red (+V), black (-), yellow (Vcontrol), green/yellow (case)
Output Type:
Free Space

Products

 Wavelength (nm)   Output Power (mW)   Beam Size at Nearest Focus (μm)   Beam Diameter (mm)   Beam Divergence (mrad)   Compare   Stock Number   Price  Buy
635.00 0.9 <50 2.00 0.35
655.00 0.9 <50 2.00 0.35
639.00 4 <50 2.00 0.35
637.00 4.5 <45 5.5 x 2.5 -
655.00 4.5 <50 2.00 0.35
655.00 4.5 <45 5.5 x 2.5 <0.2

Accessories

Title CompareStock Number  Price Buy
Premier Laser Diode Detector M5 Threaded Mount #58-761 £63.75   Request Quote
  • 3-4 days
    ×
Premier Laser Diode Module/Detector M6 Threaded Mount #90-886 £76.50   Request Quote
  • Contact Us
    ×
5V Universal Power Supply, EU #35-201 £56.00   Request Quote
  • Contact Us
    ×