eo_logo
 
Product added to cart

Microscope Systems

Custom and
Volume Manufacturing

Learn More

Opto IM Compact M Digital Microscope Module Opto IM Compact M Digital Microscope Module New
  • Digital Microscope with Integrated Optics, Camera, and Illumination
  • Plug & Play USB3.1 Interface
  • Image Capture Software and SDK Included
  • Calibration and Particle Targets Available
Opto IM Profile M Digital Microscope Module Opto IM Profile M Digital Microscope Module New
  • Digital Microscope with Integrated Optics, Camera, and Illumination
  • Plug & Play USB3.1 Interface
  • Image Capture Software and SDK Included
  • Calibration and Particle Targets Available
Automated Upright Microscope Automated Upright Microscope New
Olympus CX43 Biological Microscope Olympus CX43 Biological Microscope
  • Ergonomically Designed for Long Observation Periods
  • Ideal for Brightfield and Darkfield Observation of Biological Specimens
  • Trinocular Design Available for Camera Compatibility
  • Compatible with Olympus Plan Achromatic Objectives
Mitutoyo FS70 Inspection Microscope Mitutoyo FS70 Inspection Microscope
  • Utilizes Mitutoyo Infinity Corrected Objectives
  • Trinocular Design Allows for Easy Video Adaptation
  • Turret Accepts up to Four Objectives
  • Objectives and Light Source Sold Separately
Olympus SZ51 and SZ61 Zoom Stereo Microscopes Olympus SZ51 and SZ61 Zoom Stereo Microscopes
  • Variable Magnification Ranges
  • Trinocular Design Available for Camera Compatibility
  • Multiple Mounting Stands and Configurations
  • Olympus SZX7 Zoom Stereo Microscope is Also Available
Olympus SZX7 Zoom Stereo Microscope Olympus SZX7 Zoom Stereo Microscope
Preconfigured Olympus Stereo Microscope Systems Preconfigured Olympus Stereo Microscope Systems
  • Simplify Component Selection for SZ61 and SZX7 Microscopes
  • Systems Ready to use with Camera of your Choice
  • Boom Stand Systems Include Ball Bearing Boom Stand
Economical Dual Magnification Microscopes Economical Dual Magnification Microscopes
  • 20X and 40X Magnification
  • 360 degree rotatable head
  • Built in Quartz Halogen Incident and Transmitted Illumination
  • Dust Cover
Edmund E-Zoom Edmund E-Zoom
  • 4.3:1 or 6.3:1 Zoom Ratios
  • Long Working Distance
  • Trinocular Version Available
Edmund Optics Zoom Inspection Microscope Heads Edmund Optics Zoom Inspection Microscope Heads
  • Continuous 4:1 Zoom Range
  • Magnifications as High as 200X
  • Video Capable
  • Fixed Working Distance
Z Series Modular Zoom Stereo Microscopes Z Series Modular Zoom Stereo Microscopes
  • Capable of Achieving Magnifications from 2.4X - 320X
  • Modular Design for Maximum Customizability
  • Ergonomic Option to Prevent Repeat Use Injuries
  • Requires #88-609 for 0.3X or 0.5X Objectives
Zoom Stereo Trinocular Microscope Zoom Stereo Trinocular Microscope
  • 10X to 40X Zoom Magnification
  • Large Stable Stand
  • Built in Quartz Halogen Incident and Transmitted Illumination
  • Dust Cover

Microscope Systems are essential to many Advanced Diagnostic systems and applications. Each application may require a different type of microscope – most common include Stereo and Inverted Microscopes. Stereo Microscopes are optical microscopes that use incident light illumination for inspection. Stereo Microscopes offer a broad range of magnification options, along with features such as zoom capability or interchangeable objectives in higher-end models. Inverted Microscopes simply flip the objective and sensor position below the sample, and are important for cellular analysis, well plate inspection, or petri dish inspection where critical features and cells reside on the bottom of a well. Inverted Microscopes are beneficial for specimens that are best imaged from underneath in order to reduce the amount of spherical and chromatic aberrations typically induced by immersion medium. Microscope Systems are ideal for analysis of small features and defects that cannot be resolved simply or easily by the human eye.

Edmund Optics offers Stereo Microscopes and Inverted Microscopes by industry leading manufacturers, including Mitutoyo and Olympus. The Mitutoyo FS70 Inspection Microscope is compatible with the Mitutoyo Infinity Corrected Objectives. The Olympus Stereo Microscopes offer various mounting configurations for a variety of application and system spaces. Edmund Optics also offers a variety of Stereo Microscope accessories, including cameras or vibration isolation tables which minimize vibrations from interfering with image quality.

×