eo_logo
 
Product added to cart

Non-Polarizing Beamsplitters

Non-Polarizing Beamsplitters are used to split incident light by a specific percentage that is independent of polarization. Polarizing Beamsplitters are Beamsplitters designed to split light without altering the S and P-polarization states. Polarization Beamsplitters are commonly used in applications including interferometry, life science instrumentation, or laser beam manipulation. Edmund Optics offers a variety of Non-Polarizing Beamsplitters in configurations including plate, cube, or lateral displacement.

Filter
Broadband Non-Polarizing Cube Beamsplitters Broadband Non-Polarizing Cube Beamsplitters
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
  • Low Polarization Dependence: |Ts-Tp|<6%
  • Constructed from High Tolerance Right Angle Prisms
  • BBAR Coated Faces for Maximum Efficiency
  • C-Mounted Visible and NIR Cube Beamsplitters Also Available
Laser Line Non-Polarizing Plate Beamsplitters Laser Line Non-Polarizing Plate Beamsplitters
  • High Laser Damage Thresholds
  • Excellent Surface Quality
  • Insensitive to Input Beam’s Polarization State
C-Mounted Cube Beamsplitters C-Mounted Cube Beamsplitters
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
  • Simplifies Mounting and Alignment
  • Standard Female C-Mount Threaded Holes
  • Additional C-Mounted Beamsplitters, Filters, and Mirrors Available
Laser Line Non-Polarizing Cube Beamsplitters Laser Line Non-Polarizing Cube Beamsplitters
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
New
  • <3% Transmission Difference for S and P Polarization States
  • AR Coated <0.25% on Entrance and Exit Faces
  • Nd:YAG and HeNe Options
Lateral Displacement Beamsplitters Lateral Displacement Beamsplitters
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
  • Visible and NIR Coating Options Offered
  • Simplifies Benchtop Layout
  • Split Incident Beam into Two Displaced Parallel Beams
×