- Low-OH Silica Core, 0.22 Numerical Aperture (NA)
- SMA Connector and Standardized 2m Length
- 380 – 2200 Wavelength Range
- FC/PC, FC/APC, and Hybrid Terminated Connectors
- Patchcords for Wavelengths from 450 – 1650nm
- 1m, 2m and 5m Standardized Lengths Available
- FC/PC, FC/APC, and Hybrid Terminated Connectors
- Patchcords for Wavelengths from 460 – 1625nm
- Polarization Extinction Ratios up to 25dB
- 1m and 2m Standardized Lengths Available
- FC/PC, FC/APC, or Hybrid Terminated Connectors
- Patchcords for Wavelengths from 970 – 1625nm
- Extinction Ratios up to 33 dB
- Ideal for Use with 980, 1064, 1310, and 1550nm IR Lasers
- UV/VIS and VIS/NIR Versions Available
- FC Connector Compatible with Spatial Filters
- FC Connector Compatible with Fiber Alignment Mounts
- FC and SMA Connector Options
UV/VIS Optical Fibers
- High OH Content
- Fused Silica Core
- Stepped Index
- Multimode Fiber
VIS/NIR Optical Fibers
- Low OH Content
- Ideal for Use with NIR Diode Lasers
- Fused Silica Core
- Stepped Multimode Fiber
- Fused Glass Optical Fiber Rods with Ground and Polished Faces
- Coherent Arrangement of Fibers Relays Images
- Rigid Rods Bend Under Heat to Almost Any Orientation
- Coherent Arrangement of Fibers
- Made with EMA Fibers to Absorb Light
- Round-to-Round or Round-to-Rectangular Tapers Types Available
- Easy to Integrate
- Models for FC/PC, FC/APC, and SMA Connections Available
- Four Wavelength Ranges Covering 350-1600nm
- Can Be Coupled to Standard 0.22 NA Fiber Optic Cables
- Options Available for UV-VIS or VIS-NIR
- Multiple Focal Length or Aperture Options
- Female Connectors on Both Ends
- Extend Fiber Patchcord Length
- Brass Construction
- FC Fiber Connection
- Two Axis Linear Movement for Precise Fiber Alignment
- Optional Kinematic Tilt Version
- Posts and Post Holders Required for Mounting
- Cleaves Jacketed and Unjacketed Fiber
- Accepts Fiber up to 3300μm Diameter
- Blade Included
- 1.52 Index of Refraction at 589nm
- Ideal for Temporary Fiber Slicing
- 6g or 30g Preloaded Syringes