eo_logo
 
Product added to cart

Retarders (Waveplates)

Waveplates, also known as Retarders, are used to transmit light while modifying its polarization state without attenuating, deviating, or displacing the beam. Waveplates are commonly used to rotate linear polarization or transforming linear polarization into circular polarization, and can be used in optical isolators. Retarders are designed to operate with light that have existing polarization states. Using a Waveplate with unpolarized light will not have any impact on its polarization state and the light will remain unpolarized. Waveplates consist of birefringent, crystalline or polymer materials that create a phase shift between the polarization components.

Edmund Optics offers a variety of Waveplates with crystalline or polymer materials, including multiple order, zero order, or achromatic waveplates. Polymer Waveplates offer superior performance over a wider range of incidence angles. Multiple order Waveplates are ideal for use with monochromatic light that deviates less than 1% of the Waveplate’s design wavelength. Zero order Retarders offer high performance over wider wavelength or temperature ranges. Achromatic Waveplates offer the most constant performance over the widest wavelength or temperature ranges.

Filter
Crystalline Waveplates Crystalline Waveplates
  • Zero- and Multiple-Order
  • MORE
  • DUV to MWIR
Polymer Waveplates Polymer Waveplates
  • Durable Substrates for Zero Order λ/2 or λ/4 Retardance
  • MORE
Achromatic Waveplates Achromatic Waveplates
  • Efficient Transmission Across a Broad Range of Wavelengths in a Compact Format
  • MORE
Polarization Rotators and Converters Polarization Rotators and Converters
  • Convert Linear Polarization to Radial or Azimuthal
  • MORE
High LDT Waveplates High LDT Waveplates
  • Up to >35J/cm2 @1064nm
  • MORE
  • Ideal for Laser Processing
Ultra-Thin Waveplates Ultra-Thin Waveplates
  • Small Form-Factor Ideal for OEM Integration
  • MORE
Wide AOI Waveplates Wide AOI Waveplates
  • Up To λ/250 Retardance Tolerances Out to 30° AOI
  • MORE
Waveplates for Quantum Computing Waveplates for Quantum Computing
  • Ideal for Trapped-Ion and Neutral Atom Applications
  • MORE
Meadowlark Optics Liquid Crystal Variable Retarders Liquid Crystal Polarization/Retarder Optics
  • Precise Electronically Controlled Retardance
  • MORE
×