- Semi-Opaque White Glass
- Highly Diffusive to Create Even Illumination
- Diffusive on Both Surfaces
- Surface Treated Semi-Opaque White Glass
- Two Mechanisms of Scatter
- Excellent Scattering into the NIR
- Available in Sizes Ranging from 5mm Diameter to 250mm Square
- Low Scatter Loss
- Evenly Ground Surface for Even Diffusion
- Fused Silica Substrates Available
- Even, Diffuse Surface
- Ideal for Applications Utilizing UV Wavelengths
- Low Scatter Loss
- Float Glass Substrates Also Available
- Transmission Efficiency >85%
- Elliptical and Circular Diffusing Outputs
- Ideal for Visible and Near-Infrared Applications
- UV Holographic Diffusers Also Available
- Diffusing Angles Ranging from 0.5 - 50°
- Fused Silica Substrate Ideal for High Temperatures
- Homogenous Light Distribution
- Standard Holographic Diffusers Also Available
- High Efficiency, Angle Bending, Batwing, and Elliptical Configurations Available
- Transmission Efficiency >88%
- Low-Cost, High-Performance Diffusers
- 8 Diffusion Angles Per Set
- Homogenized, Flat Top Output Profile
- Small and Large Angle Diffusion Sets Available
- Diffusion of UV to NIR Illumination
- Flexible Polymer Substrate
- Easily Cut to Size
- Glass Diffusers Also Available
- Evenly Ground First Surface for Even Diffusion
- Low Index of Refraction Maximizes Throughput
- Broad Transmission Range
- Even, Diffuse Surface
- Low Scatter Loss
- 0.3 – 12.0µm Spectral Range
- UV Fused Silica Ground Glass Diffusers Also Available
- Features a Milky White 'Opal' Coating
- Even Diffusion Helps Create a Near Lambertian Source
- More Diffusion than a Standard Ground Glass Diffuser
- 25 and 125° Diffusing Angles Available
- 90% Transmission Efficiency
- Eye-Safe ROE, No Zero-Order and No Hot Spot
- Shape Laser Beams with Homogenized Distribution
- Circular or Square Output Shapes
- Designs for 532nm and 1064nm Nd:YAG Lasers
- Compatible with Single Mode or Multimode Beams
- Ideal for UV and IR Diffusing Applications
- Protected Aluminum or Protected Gold Coatings
- 120 Grit Sandblasted Surface
- Colored Glass Filter Substrates
- 120-Grit Sandblasted Surface
- Red, Blue, and Green Options