eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

0.037X, 1/1.8" C-Mount TitanTL® Telecentric Lens

TitanTL® Telecentric Lens

TitanTL® Telecentric Lens

TitanTL® Telecentric Lens
×
Stock #34-003 3-4 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
£8,347.00
Qty 1+
£8,347.00
Volume Pricing
Request Quote
Prices shown are exclusive of VAT/local taxes
Product Downloads

Specifications

General

Stock No. of Mounting Clamp:
#28-642 (Sold Separately)
Note:
TitanTL®
Type:
Telecentric Lens

Physical & Mechanical Properties

Iris Option:
Variable
Weight (kg):
10
Rear Filter Diameter (mm):
12.7

Optical Properties

Horizontal Field of View, 1/2" Sensor:
172.4mm
Maximum Image Circle (mm):
9.00
Numerical Aperture NA, Object Side:
0.0023
Resolution, Image Space:
70 lp/mm @ 45% (MTF, open)
Number of Elements (Groups):
6 (4)
Horizontal Field of View, 1/1.8" Sensor:
193.9mm
Primary Magnification PMAG:
0.037X
Working Distance (mm):
379
Aperture (f/#):
f/8 - f/16
Coating:
λ/4 MgF2
Depth of Field (mm):
±284.2mm (20% @ 20 lp/mm, open)
FOV @ Max Sensor Format, H x V (mm):
194.6 x 145.9
Resolution, Image Space MTF @ F8:
70 lp/mm @ 45%
Typical Distortion @ 520nm (%):
<0.09
Typical Telecentricity @ 520nm (°):
<0.1
Lens Wavelength Range:
VIS

Sensor

Maximum Sensor Format:
1/1.8"

Threading & Mounting

Mount:
C-Mount

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Details

  • Large Field of View Telecentric Lens
  • Up to 31.4 MegaPixels, 3.45μm Pixel Size Sensors
  • Full Frame (35mm), C-Mount, T-Mount, M58-Mount, F-Mount Telecentric Lens
  • Magnification from 0.037X to 0.377X

TECHSPEC® TitanTL® Telecentric Lenses are designed for machine vision systems and metrology applications that require a large field of view. These lenses feature large maximum sensor formats, a variety of working distance and magnification options, and a rear filter holder on the back of the lenses to allow for easy filter integration. On our 118mm, 182mm and 242mm FOV versions, the integrated mounting flange allows for ease of securing each lens without requiring an additional mount and provides an easy to locate reference plane. TECHSPEC® TitanTL® Telecentric Lenses contain shims that provide adjustment for variation in camera sensor location, an adjustable iris and a 3 set screw lens mount for simple rotational alignment to the camera. Typical applications include automotive and electronic inspection, measurement and gauging applications.

These lenses won the Silver Level 2017 Innovators Award.

Note: Detailed inspection reports included with each lens.

Technical Information

#34-003, 0.037X, 1/1.8" C-Mount TitanTL® Telecentric Lens, Distortion Plot
#34-003, 0.037X, 1/1.8" C-Mount TitanTL® Telecentric Lens, Distortion Plot
#34-003, 0.037X, 1/1.8" C-Mount TitanTL® Telecentric Lens, Relative Illumination Plot
#34-003, 0.037X, 1/1.8" C-Mount TitanTL® Telecentric Lens, Relative Illumination Plot
#34-003, 0.037X, 1/1.8" C-Mount TitanTL® Telecentric Lens, Telecentricity Plot
#34-003, 0.037X, 1/1.8" C-Mount TitanTL® Telecentric Lens, Telecentricity Plot
#34-003, 0.037X, 1/1.8" C-Mount TitanTL® Telecentric Lens, Modulated Transfer Function (MTF) Plot, 379mm Working Distance, f8
#34-003, 0.037X, 1/1.8" C-Mount TitanTL® Telecentric Lens, Modulated Transfer Function (MTF) Plot, 379mm Working Distance, f8
#34-003, 0.037X, 1/1.8" C-Mount TitanTL® Telecentric Lens, Depth of Field Plot, 379mm Working Distance, f8
#34-003, 0.037X, 1/1.8" C-Mount TitanTL® Telecentric Lens, Depth of Field Plot, 379mm Working Distance, f8
#34-003, 0.037X, 1/1.8" C-Mount TitanTL® Telecentric Lens, Modulated Transfer Function (MTF) Plot, 379mm Working Distance, f10
#34-003, 0.037X, 1/1.8" C-Mount TitanTL® Telecentric Lens, Modulated Transfer Function (MTF) Plot, 379mm Working Distance, f10
#34-003, 0.037X, 1/1.8" C-Mount TitanTL® Telecentric Lens, Depth of Field Plot, 379mm Working Distance, f10
#34-003, 0.037X, 1/1.8" C-Mount TitanTL® Telecentric Lens, Depth of Field Plot, 379mm Working Distance, f10

Accessories

Title CompareStock Number  Price Buy
Mounting Clamp, 79mm Inner Diameter #56-026 £185.30   Request Quote
  • 3-4 days
    ×
Mounting Clamp, 180mm Bolt Circle Diameter #28-640 New £701.25   Request Quote
  • 3-4 days
    ×
Mounting Clamp, 240mm Bolt Circle Diameter #28-641 New £879.75   Request Quote
  • In Stock
    ×
Mounting Clamp, 280mm Bolt Circle Diameter #28-642 New £1,147.50   Request Quote
  • 3-4 days
    ×

Related Products