eo_logo
 
Product added to cart

0.5" Travel, 0.001" Grad. Mic. Drive F-Face

Drive Mechanisms

×
Stock #33-728 3-4 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
£77.18
Qty 1+
£77.18
Volume Pricing
Request Quote
Prices shown are exclusive of VAT/local taxes
Get Product Downloads
Type of Drive:
English Micrometer
Type:
English
Travel (inches):
0.5
Graduation (inches):
0.001
Manufacturer:
Mitutoyo
Stem Diameter (mm):
9.5
Stem/Spindle:
Plain/Flat
Stem Length (mm):
9.5
Spindle Diameter (mm):
5
Min. Spindle Length (mm):
15.5
Max. Diameter (mm):
13
Overall Length (mm):
62

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
REACH 241:

Product Family Description

  • Micrometer, Fine Screw, Digital and Differential Options Available
  • Compatible with our Ball Bearing Stages

These drive mechanisms add versatility to our selection of ball bearing stages. Four options are available: micrometer (English and Metric), fine screw, digital, and differential.

Please reference individual product descriptions to see which stages are compatible with each drive mechanism.