eo_logo
 
Product added to cart

10 x 10mm, 250μm Pitch, 6° Div., Cyl. Microlens Array UV-VIS

×
Stock #72-598 New 3-4 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
£709.75
Qty 1-10
£709.75
Qty 11+
£569.50
Volume Pricing
Request Quote
Prices shown are exclusive of VAT/local taxes
Product Downloads

Specifications

General

Type:
Lens Array

Physical & Mechanical Properties

Dimensions (mm):
10.0 x 10.0 ±0.05
Thickness (mm):
1.20 ±0.05

Optical Properties

Effective Focal Length EFL (mm):
1.60
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Fused Silica (Corning 7980)
Coating:
UV-NIR (250-700nm)
Wavelength Range (nm):
250 - 700
Coating Specification:
Rabs ≤1.0% from 350 - 450nm @ 0° AOI
Ravg ≤1.5% @ 250 - 700nm @ 0°
Divergence Angle (°):
±6
Pitch (μm):
250.00 ±0.25
Radius R (mm):
0.711

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Details

  • Generate Non-Gaussian Line Patterns
  • Ideal for Light Homogenization
  • Excellent Performance from 193nm – 2.5μm

Cylindrical Microlens Arrays are used to homogenize a variety of light sources, including lasers or high power LEDs. Unlike Square Microlens Arrays, which generate spot patterns, Cylindrical Microlens Arrays yield non-gaussian line patterns, and are ideal for welding, drilling, or laser ablation applications from the UV to IR. Cylindrical Microlens Arrays are available uncoated, VIS-NIR, or UV-NIR coated.  Additionally, these lenses can be used as fast axis collimators.