eo_logo
 
Product added to cart

10X Peak Transparent Base Magnifier

×
Select Specifications
Magnification:
Stock #39-107 3-4 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
£34.42
Qty 1+
£34.42
Volume Pricing
Request Quote
Prices shown are exclusive of VAT/local taxes

General

Type of Optics:
2 Lenses

Physical & Mechanical Properties

Field of View (inches):
1.00
Diameter of Included Lens (inches):
0.875
Height (inches):
1.625
Weight (g):
22.7

Optical Properties

Magnification:
10X
Working Distance (inches):
1.0

Regulatory Compliance

RoHS:
Not Compliant
Certificate of Conformance:

Products

 Magnification   Compare   Stock Number   Price  Buy
10X
15X

Learn More

  • Features Multi-Lens Elements in Fixed Focus Design
  • Clear Acrylic Base for Illuminating Subject
  • Offers Surperior Image Quality
  • Ideal for Quick Inspection

Peak Transparent Base Magnifiers feature multi-lens elements in a fixed focus design and are constructed with a clear acrylic base for illuminating subjects. These magnifiers offer superior image quality for pinpoint examination. Peak Transparent Base Magnifiers 10X or 15X magnification. They are ideal for applications requiring quick inspection such as editors, stamp/coin collectors, and photographers.