eo_logo
 
Product added to cart

12.5 x 12.5mm 220 Grit Ground Glass Diffuser

×
Stock #62-617 3-4 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
£16.19
Qty 1-10
£16.19
Qty 11+
£13.79
Volume Pricing
Request Quote
Prices shown are exclusive of VAT/local taxes
Product Downloads

Specifications

General

Type:
Ground Glass Diffuser
Note:
Sandblasted on first surface

Physical & Mechanical Properties

Dimensional Tolerance (mm):
±0.76
Dimensions (mm):
12.50 x 12.50
Edges:
Cut Edges
Grit: Grit of the material used to process the diffuse surface of the substrate. Surface finish may vary slightly between pieces.
220
Thickness (mm):
1.60
Width (mm):
12.50
Length (mm):
12.50

Optical Properties

Coating:
Uncoated
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Float Glass
Wavelength Range (nm):
350 - 2000

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 247:

Product Details

  • Available in Sizes Ranging from 5mm Diameter to 250mm Square
  • Low Scatter Loss
  • Evenly Ground Surface for Even Diffusion
  • Fused Silica Substrates Available

Ground Glass Diffusers are comprised of high tolerance, quality ground glass making them ideal for a variety of industrial applications. The float glass substrate has excellent visible transmission and is ideal for general diffusing applications. A 120-grit, 220-grit or 600-grit (as noted) sandblast is used to create a diffuse surface on the glass. Ground Glass Diffusers have even diffusion across the entire surface from undergoing two orthogonal passes during this sandblast process. The scattering is a compromise of low scatter loss and medium diffusion. Typical applications include use in screens, illuminator diffusion, and targets. 

Can’t find what you need? Get a quick custom quote.

Technical Information

Frequently Purchased Together

Compatible Mounts

Resources

Filter

Understanding White Diffusing Glass

Learn more about White Diffusing Glass, which reduces the scattering of light and homogenizes the light source, at Edmund Optics.

View Now

Diffuser Selection Guide

Not sure which diffuser will best meet your needs? Review EO's diffuser selection guide to review the pros and cons of each diffuser type at Edmund Optics.

View Now

Why do you list a range of thickness values for each of your opal diffusers?

When should I consider using a holographic diffuser?

How should I clean my holographic diffusers?

You have three types of diffusers: opal glass, ground glass, holographic. Which one is right for my application?

How do I know which diffusing angle works for my application?

What is the difference between ground glass and opal glass diffusers?

Diffusion

Lambertian

Reflection Factor (P<sub>d</sub>)

Do diffusers affect the polarization of light?

Removing Protective Plastic Coating

A protective plastic coating protects a variety of our flat optics, such as optical windows, optical mirrors, and beamsplitters, from scratches during shipping.

View Now

How do I clean my optics?

Clear Aperture (CA)

Surface Quality