eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

16mm f/8, HPr Series Fixed Focal Length Lens

16mm HPr Series Fixed Focal Length Lens

×
Stock #36-515 3-4 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
£743.75
Qty 1+
£743.75
Volume Pricing
Request Quote
Prices shown are exclusive of VAT/local taxes
Product Downloads

Specifications

General

Type:
Fixed Focal Length Lens

Physical & Mechanical Properties

Iris Option:
Fixed
Length (mm):
64.20
Maximum Diameter (mm):
48
Weight (g):
138
Maximum Rear Protrusion (mm):
0

Optical Properties

Horizontal Field of View, 1/2" Sensor:
49.4mm - 22.1°
Horizontal Field of View, 2/3" Sensor:
68.4mm - 30.1°
Horizontal Field of View, 1/3" Sensor:
36.9mm - 16.6°
Horizontal Field of View, 1" Sensor:
101.3mm - 43.2°
Maximum Image Circle (mm):
17.60
Numerical Aperture NA, Object Side:
0.008
Horizontal Field of View @ Max Sensor Format:
127mm - 53°
Horizontal Field of View, 1.1" Sensor:
113.4mm - 47.6°
Number of Elements (Groups):
9 (7)
Horizontal Field of View, 1/1.8" Sensor:
55.7mm - 24.8°
Horizontal Field of View, 1/2.5" Sensor:
44.7mm - 20.0°
Focal Length FL (mm):
16.00
Primary Magnification PMAG:
0.131
Working Distance (mm):
100 - ∞
Aperture (f/#):
f/8
Coating:
λ/4 MgF2
Coating Specification:
λ/4 MgF2
Entrance Pupil Position (mm):
27.28
Horizontal Field of View, 1/4" Sensor:
27.6mm - 12.5°
Object Space Principal Plane (mm):
40.34
Image Space Principal Plane (mm):
4.08
Field of View at Max Sensor Format:
Horizontal: 112.4mm - 47.2°
Vertical: 82.7mm - 35.9°
Diagonal: 144.7mm - 58°
Maximum Distortion (%):
-3.76
Exit Pupil Position (mm):
-58.81
Optimized Working Distance (mm):
400 - 2000
Lens Wavelength Range:
VIS

Sensor

Maximum Sensor Format:
1.1"

Threading & Mounting

Filter Thread:
M46.0 x 0.75 (Female)
Mount:
C-Mount

Environmental & Durability Factors

Storage Temperature (°C):
-20 to +60 For questions regarding operating temperature please contact our support team

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Details

  • 1.1", C-Mount Lens
  • Up to 20 MegaPixels, 1.85µm Pixel Size Sensors
  • Ruggedized (HPr) Designs (50g Shock) of our HP Series Lens with Individual Optics Glued in Place
  • 16mm to 50mm Focal Length
  • Instrumentation (HPi) Versions Also Available

TECHSPEC® HPr Series Fixed Focal Length Lenses provide a stabilized ruggedization that maintains optical pointing stability after shock and vibration without sacrificing performance. This makes them ideal for calibrated imaging systems such as measurement and gauging, 3D stereo vision, robotics and sensing, autonomous vehicles, and object tracking. Every lens element is glued in place so that object to image mapping is always maintained. Additionally, the TECHSPEC HPr Series Fixed Focal Length Lenses feature a robust mechanical design with a simplified focus and stainless steel locking C-Mount clamp. Call for OEM Quantity Pricing.

Edmund Optics has created a family of high performance optical designs (the HP Series family) and developed three customized optomechanical solutions targeted for specific applications. These lens sub-families utilize the same optics as the HP Series lenses providing the same optical performance in a variety of optomechanical solutions to meet your application requirements:

  • HP Series: Features locking cam focus and iris adjustment. This is the most adjustable version of these optical designs and is the typical high quality machine vision lens.
  • HPi Series: Simplified mechanics featuring fixed apertures with compact housing. Industrial Ruggedization for reduced size, cost, and locked focus.
  • HPr Series: All optics glued in place and a locking C-clamp focus ring. Stabilized Ruggedization for reduced pixel shift and improved focus stability.

Technical Information

#36-515, 16mm f/8, HPr Series Fixed Focal Length Lens, Distortion Plot
#36-515, 16mm f/8, HPr Series Fixed Focal Length Lens, Distortion Plot
#36-515, 16mm f/8, HPr Series Fixed Focal Length Lens, Relative Illumination Plot
#36-515, 16mm f/8, HPr Series Fixed Focal Length Lens, Relative Illumination Plot
#36-515, 16mm f/8, HPr Series Fixed Focal Length Lens, Working Distance versus Field of View Plot
#36-515, 16mm f/8, HPr Series Fixed Focal Length Lens, Working Distance versus Field of View Plot
#36-515, 16mm f/8, HPr Series Fixed Focal Length Lens, Modulated Transfer Function (MTF) Plot, 500mm Working Distance, f8
#36-515, 16mm f/8, HPr Series Fixed Focal Length Lens, Modulated Transfer Function (MTF) Plot, 500mm Working Distance, f8
#36-515, 16mm f/8, HPr Series Fixed Focal Length Lens, Depth of Field Plot, 500mm Working Distance, f8
#36-515, 16mm f/8, HPr Series Fixed Focal Length Lens, Depth of Field Plot, 500mm Working Distance, f8
#36-515, 16mm f/8, HPr Series Fixed Focal Length Lens, Modulated Transfer Function (MTF) Plot, 2000mm Working Distance, f8
#36-515, 16mm f/8, HPr Series Fixed Focal Length Lens, Modulated Transfer Function (MTF) Plot, 2000mm Working Distance, f8
#36-515, 16mm f/8, HPr Series Fixed Focal Length Lens, Depth of Field Plot, 2000mm Working Distance, f8
#36-515, 16mm f/8, HPr Series Fixed Focal Length Lens, Depth of Field Plot, 2000mm Working Distance, f8

Accessories

Title CompareStock Number  Price Buy
Filter Adapter M34 x 0.5 from M27.5 x 0.5 (Female) #11-610 £36.55   Request Quote
  • In Stock
    ×

Related Products

Frequently Purchased Together

Compatible Cameras