eo_logo
 
Product added to cart

1mW, 532nm DPSS Pointing Laser (Recertified 05-P)

DPSS Pointing Lasers

×
Stock #37-026-RCD-05P Recertified 3-4 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
£229.16
Qty 1+
£229.16
Volume Pricing
Request Quote
Prices shown are exclusive of VAT/local taxes
Product Downloads

Specifications

General

Note:
Compatible TEC Controller (#19-476) sold separately
Laser Class - CDRH:
IIIa

Physical & Mechanical Properties

Length (mm):
90.00

Optical Properties

Spatial Mode:
TEM00
Wavelength (nm):
532.00 ±1
Wavelength Tolerance (nm):
±1
Beam Diameter (mm):
1.0 Typical
Beam Divergence (mrad):
<1 Typical
Color:
Green

Electrical

Output Power (mW):
1
Modulation Frequency (kHz):
0 - 10

Hardware & Interface Connectivity

Operating Voltage (V):
5.0
Power Supply:
Power Supply Required and Sold Separately:
USA: #73-818
Europe: #73-818
Japan: #13-640
Korea: #33-770
China: #73-818

Environmental & Durability Factors

Operating Temperature (°C):
23 to 27

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Details

  • TTL Modulation up to 10kHz
  • Transverse Mode TEM00
  • Blue, Green, Yellow, and IR Output Wavelengths
  • TEC or Heatsink Required for Operation (Sold Separately)

DPSS Pointing Lasers are diode pumped solid state lasers available in output powers ranging from 1 to 100mW. With their solid state design, these lasers offer excellent mode purity and low divergence, making them ideal for applications that require long projection distances. The turnkey design featuring integrated optics and electronics in a single package is suitable for a variety of plug and play operations. DPSS Pointing Lasers provide high brightness circular output beams and are ideal for many different OEM applications. TEC Controller or heatsink is required to maintain 23°C – 27°C operating temperature range.

Note: Power supplies, TEC Controller (#19-476), Line Projection Heads (for 532nm - #37-093)(for 1064nm - #37-097), and mounting brackets (#37-144) are sold separately.

Accessories

Title CompareStock Number  Price Buy
15mm Dia., Laser Diode Mount #37-144 £79.47   Request Quote
  • 3-4 days
    ×
30°, 532nm Single Line Projection Head #37-093 £117.30 Qty 10+ £105.40   Request Quote
  • 3-4 days
    ×
30°, 1064nm Single Line Projection Head #37-097 £117.30 Qty 10+ £105.40   Request Quote
  • 3-4 days
    ×
3V DC Power Supply #19-475 £51.00 Qty 10+ £45.90   Request Quote
  • 3-4 days
    ×
TEC Controller for DPSS Pointing Lasers #19-476 £85.85 Qty 10+ £76.92   Request Quote
  • 3-4 days
    ×
5V DC/2.4A Power Supply & Plug Adapters #73-818 New £34.00 Qty 10+ £30.60   Request Quote
  • Contact Us
    ×