eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

25mm Dia. x 20mm EFL Precision Aspherized Achromatic Lens

×
Stock #85-301 3-4 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
£1,068.11
Qty 1-5
£1,068.11
Qty 6+
£963.05
Volume Pricing
Request Quote
Prices shown are exclusive of VAT/local taxes
Product Downloads

Specifications

General

Type:
Achromatic Lens

Physical & Mechanical Properties

Diameter (mm):
25.00 +0.0/-0.1
Clear Aperture CA (mm):
22.5
Centering (arcmin):
≤3
Center Thickness CT (mm):
23.20
Center Thickness CT 1 (mm):
15.00
Center Thickness CT 2 (mm):
8.2
Edge Thickness ET (mm):
11.75

Optical Properties

Effective Focal Length EFL (mm):
20.00
Back Focal Length BFL (mm):
8.56
Focal Length Specification Wavelength (nm):
587.6
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Surface Quality:
20-10
f/#:
0.8
Numerical Aperture NA:
0.63
Coating:
MgF2 (400-700nm)
Coating Specification:
Ravg ≤1.75% @ 400 - 700nm
Wavelength Range (nm):
450 - 700
Asphere Figure Error, RMS @ 632.8nm:
0.8λ

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Details

  • All Glass Color-Corrected Asphere
  • Ideal for Imaging and Biotech Applications
  • MgF2 Coated

Featuring an all glass design, TECHSPEC® Precision Aspherized Achromatic Lenses are truly achromatic, with less than 10μm of lateral chromatic aberration. These achromatic lenses are diffraction limited over the full visible spectrum, and have high numerical apertures for increased light throughput and small spot sizes. TECHSPEC® Precision Aspherized Achromatic Lenses are ideal for fluorescence microscopy, low signal-to-noise imaging applications, and multiple laser biotech applications.

Technical Information

CT: Center Thickness, ET: Edge Thickness, R: Radius, P: Principal Plane, BFL: Back Focal Length, EFL: Effective Focal Length
CT: Center Thickness, ET: Edge Thickness, R: Radius, P: Principal Plane, BFL: Back Focal Length, EFL: Effective Focal Length

Coating Curves

  • MgF₂ (400-700nm)
Only 2 different Y Axises can be displayed at one time.

Please note that coating performance outside each product’s specified design range is theoretical and may vary.

Related Products

Frequently Purchased Together

Compatible Mounts

Title  Type Compare Stock Number   Price  Buy
25/25.4mm Diameter, T-Mount Thick Optic Mount Fixed #52-293 £57.34
Request Quote
  • In Stock
    ×
25.0/25.4mm Optic Dia., L-Slot Direct Mount Fixed #36-410 £58.22
Request Quote
  • 3-4 days
    ×
25.0/25.4mm Optic Dia., Side Flange Direct Mount Fixed #36-414 £58.22
Request Quote
  • 3-4 days
    ×
25mm Thick Inner Pair Optic Mounts Fixed #11-054 £58.22
Request Quote
  • 3-4 days
    ×
25.0/25.4mm Optic Dia., L-Slot and Rotation Direct Mount Adjustable - Rotary #36-411 £83.17
Request Quote
  • 3-4 days
    ×
25.0/25.4mm Optic Dia., X-Y Translating Optic Mount Adjustable - Linear (XY) #62-956 £225.88
Request Quote
  • 3-4 days
    ×