eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

2.5mm Entrance 7.5mm Exit, 50mm Long, Tapered Light Pipe Mount

×
Stock #64-924 3-4 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
£98.06
Qty 1-5
£98.06
Qty 6+
£78.36
Volume Pricing
Request Quote
Prices shown are exclusive of VAT/local taxes
Product Downloads

Specifications

Physical & Mechanical Properties

Length of Compatible Light Pipe (mm):
50.00
Aperture of Compatible Light Pipe (mm):
2.5 x 2.5 Entrance / 7.5 x 7.5 Exit

Regulatory Compliance

RoHS:
Not Compliant
Certificate of Conformance:

Product Details

  • Easily Mounts Tapered Light Pipe Homogenizing Rods
  • Non-Marring Clamps
  • Breadboard Mounting Accessory Available

Specifically designed to hold our TECHSPEC® Tapered Light Pipe Homogenizing Rods, these mounts simplify handling and integration of those components. The end-clamps provide minimal contact with the light pipes, ensuring maximum light throughput. Each mount includes two non-marring plastic clamps, one barrel and four set screws. #64-922 ¼-20 Mounting Bracket for easy bench-top integration is also available.

Technical Information

Accessories

Title CompareStock Number  Price Buy
¼-20 Light Pipe Mounting Bracket #64-922 £70.47 Qty 6+ £56.46   Request Quote
  • 3-4 days
    ×

Frequently Purchased Together