eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

Imaging Grade PCX Cylinder Lenses

×
  • Ideal for Beam Shaping Applications
  • Tightly Controlled Optical and Geometric Tolerances
  • Rectangular and Circular Form Factors Available

Common Specifications

Bevel:
Protective bevel as needed
Center Thickness Tolerance (mm):
±0.1
Substrate:
Surface Quality:
40-20
Power (P-V) @ 632.8nm:
1.5λ
Irregularity (P-V) @ 632.8nm:
λ/4
Dia. (mm)  Dimensions (mm)  EFL (mm)  Substrate   Coating   Compare   Stock Number   Price  Buy
12.70 - 50.00 N-BK7 Uncoated #34-606 £73.52 Qty 6+ £66.30   Request Quote  
  • 3-4 days
    ×
 
12.70 - 75.00 N-BK7 Uncoated #34-607 £73.52 Qty 6+ £66.30   Request Quote  
  • 3-4 days
    ×
 
12.70 - 100.00 N-BK7 Uncoated #34-608 £73.52 Qty 6+ £66.30   Request Quote  
  • 3-4 days
    ×
 
12.70 - 50.00 N-BK7 VIS 0° (425-675nm) #34-648 £83.30 Qty 6+ £74.80   Request Quote  
  • 3-4 days
    ×
 
12.70 - 75.00 N-BK7 VIS 0° (425-675nm) #34-649 £83.30 Qty 6+ £74.80   Request Quote  
  • 3-4 days
    ×
 
12.70 - 100.00 N-BK7 VIS 0° (425-675nm) #34-650 £83.30 Qty 6+ £74.80   Request Quote  
  • In Stock
    ×
 
12.70 - 50.00 N-BK7 NIR I (600-1050nm) #34-668 £83.30 Qty 6+ £74.80   Request Quote  
  • 3-4 days
    ×
 
12.70 - 75.00 N-BK7 NIR I (600-1050nm) #34-669 £83.30 Qty 6+ £74.80   Request Quote  
  • 3-4 days
    ×
 
12.70 - 100.00 N-BK7 NIR I (600-1050nm) #34-670 £83.30 Qty 6+ £74.80   Request Quote  
  • 3-4 days
    ×
 
12.70 - 50.00 N-BK7 NIR II (750-1550nm) #34-627 £83.30 Qty 6+ £74.80   Request Quote  
  • 3-4 days
    ×
 
12.70 - 75.00 N-BK7 NIR II (750-1550nm) #34-628 £83.30 Qty 6+ £74.80   Request Quote  
  • In Stock
    ×
 
12.70 - 100.00 N-BK7 NIR II (750-1550nm) #34-629 £83.30 Qty 6+ £74.80   Request Quote  
  • 3-4 days
    ×
 
25.40 - 50.00 N-BK7 Uncoated #34-611 £77.77 Qty 6+ £70.13   Request Quote  
  • 3-4 days
    ×
 
25.40 - 75.00 N-BK7 Uncoated #34-612 £77.77 Qty 6+ £70.13   Request Quote  
  • 3-4 days
    ×
 
25.40 - 100.00 N-BK7 Uncoated #34-613 £77.77 Qty 6+ £70.13   Request Quote  
  • 3-4 days
    ×
 
25.40 - 150.00 N-BK7 Uncoated #34-614 £77.77 Qty 6+ £70.13   Request Quote  
  • 3-4 days
    ×
 
25.40 - 50.00 N-BK7 NIR II (750-1550nm) #34-631 £92.65 Qty 6+ £83.72   Request Quote  
  • 3-4 days
    ×
 
25.40 - 75.00 N-BK7 NIR II (750-1550nm) #34-632 £92.65 Qty 6+ £83.72   Request Quote  
  • 3-4 days
    ×
 
25.40 - 100.00 N-BK7 NIR II (750-1550nm) #34-633 £92.65 Qty 6+ £83.72   Request Quote  
  • 3-4 days
    ×
 
25.40 - 150.00 N-BK7 NIR II (750-1550nm) #34-634 £92.65 Qty 6+ £83.72   Request Quote  
  • 3-4 days
    ×
 
25.40 - 50.00 N-BK7 VIS 0° (425-675nm) #34-652 £92.65 Qty 6+ £83.72   Request Quote  
  • In Stock
    ×
 
25.40 - 75.00 N-BK7 VIS 0° (425-675nm) #34-653 £92.65 Qty 6+ £83.72   Request Quote  
  • 3-4 days
    ×
 
25.40 - 100.00 N-BK7 VIS 0° (425-675nm) #34-654 £92.65 Qty 6+ £83.72   Request Quote  
  • 3-4 days
    ×
 
25.40 - 150.00 N-BK7 VIS 0° (425-675nm) #34-655 £92.65 Qty 6+ £83.72   Request Quote  
  • In Stock
    ×
 
25.40 - 50.00 N-BK7 NIR I (600-1050nm) #34-672 £92.65 Qty 6+ £83.72   Request Quote  
  • 3-4 days
    ×
 
25.40 - 75.00 N-BK7 NIR I (600-1050nm) #34-673 £92.65 Qty 6+ £83.72   Request Quote  
  • 3-4 days
    ×
 
25.40 - 100.00 N-BK7 NIR I (600-1050nm) #34-674 £92.65 Qty 6+ £83.72   Request Quote  
  • 3-4 days
    ×
 
25.40 - 150.00 N-BK7 NIR I (600-1050nm) #34-675 £92.65 Qty 6+ £83.72   Request Quote  
  • 3-4 days
    ×
 
- 12.7 x 12.7 50.00 N-BK7 Uncoated #34-752 £77.77 Qty 6+ £70.13   Request Quote  
  • In Stock
    ×
 
- 12.7 x 12.7 50.00 N-BK7 VIS 0° (425-675nm) #34-986 £92.65 Qty 6+ £83.72   Request Quote  
  • In Stock
    ×
 
- 12.7 x 12.7 50.00 N-BK7 NIR I (600-1050nm) #34-998 £87.55 Qty 6+ £78.63   Request Quote  
  • 3-4 days
    ×
 
- 12.7 x 12.7 50.00 N-BK7 NIR II (750-1550nm) #35-010 £92.65 Qty 6+ £83.72   Request Quote  
  • 3-4 days
    ×
 
- 25.4 x 25.4 25.00 N-BK7 Uncoated #34-753 £87.55 Qty 6+ £78.63   Request Quote  
  • 3-4 days
    ×
 
- 25.4 x 25.4 50.00 N-BK7 Uncoated #34-754 £83.30 Qty 6+ £74.80   Request Quote  
  • 3-4 days
    ×
 
- 25.4 x 25.4 75.00 N-BK7 Uncoated #34-755 £83.30 Qty 6+ £74.80   Request Quote  
  • 3-4 days
    ×
 
- 25.4 x 25.4 25.00 N-BK7 VIS 0° (425-675nm) #34-987 £101.15 Qty 6+ £91.80   Request Quote  
  • In Stock
    ×
 
- 25.4 x 25.4 50.00 N-BK7 VIS 0° (425-675nm) #34-988 £92.65 Qty 6+ £83.72   Request Quote  
  • 3-4 days
    ×
 
- 25.4 x 25.4 75.00 N-BK7 VIS 0° (425-675nm) #34-989 £96.90 Qty 6+ £87.55   Request Quote  
  • In Stock
    ×
 
- 25.4 x 25.4 25.00 N-BK7 NIR I (600-1050nm) #34-999 £101.15 Qty 6+ £91.80   Request Quote  
  • 3-4 days
    ×
 
- 25.4 x 25.4 50.00 N-BK7 NIR I (600-1050nm) #35-000 £96.90 Qty 6+ £87.55   Request Quote  
  • 3-4 days
    ×
 
- 25.4 x 25.4 75.00 N-BK7 NIR I (600-1050nm) #35-001 £96.90 Qty 6+ £87.55   Request Quote  
  • 3-4 days
    ×
 
- 25.4 x 25.4 25.00 N-BK7 NIR II (750-1550nm) #35-011 £101.15 Qty 6+ £91.80   Request Quote  
  • Contact Us
    ×
 
- 25.4 x 25.4 50.00 N-BK7 NIR II (750-1550nm) #35-012 £96.90 Qty 6+ £87.55   Request Quote  
  • 3-4 days
    ×
 
- 25.4 x 25.4 75.00 N-BK7 NIR II (750-1550nm) #35-013 £96.90 Qty 6+ £87.55   Request Quote  
  • 3-4 days
    ×
 

TECHSPEC® Imaging Grade PCX Cylinder Lenses offer an ideal pairing of tightly controlled tolerances and scalable pricing for volume integration. As opposed to spherical lenses, which focus light in two dimensions, cylinder lenses are used to focus light in one dimension. AR Coating options are available for laser applications, minimizing stray light and maximizing throughput of a system. Our TECHSPEC Imaging Grade PCX Cylinder Lenses are specified to control geometric characteristics in order to ensure consistent performance from design to manufacturing. Typical applications include circularizing elliptical beams from a laser diode, creating a light sheet for measurement systems, or projecting a laser line onto a surface.

Note: For negative focal length cylinder lenses, see our TECHSPEC Imaging Grade PCV Cylinder Lenses.

Laser Optics

Filter

Anti-Reflection (AR) Coatings

Anti-reflection (AR) coatings are applied to optical components to increase throughput and reduce hazards caused by back-reflections.

View Now

Laser Beam Shaping Overview

Learn how to navigate the many available options for shaping the irradiance profile and phase of laser beams to maximize your laser system's performance.

View Now

Non-Circular Optics for System Miniaturization

Trimming the Fat: Truncating Lenses to Shrink Systems

View Now

What are Cylinder Lenses?

Learn what cylindrical lenses are, how they work, and how they are used in different systems in this guide by Edmund Optics.

View Now

Considerations When Using Cylinder Lenses

Learn about specifications that should be considered when using cylinder lenses, including power axis wedge, plano axis wedge, and axial twist at Edmund Optics.

View Now

Cylinder Lenses for Beam Shaping

What is the difference between an achromatic cylinder lens and a standard plano-convex (PCX) cylinder lens?

What is the difference between refractive and diffractive line generators?

Do you have to use cross cylindrical lenses for laser diode collimation?

Cylinder Lens

I’m looking for a way to invert my field of view. I’d like to invert the vertical not the horizontal dimension. Do you have a stock solution or do I have to look into custom?

Is CGH metrology used for measuring any other products besides aspheric lenses?

What are the accuracy limitations of a CGH?

Could you tell me what the inner diameter of a ring mount mean? Does it mean the smallest diameter of the cylindrical components I can mount, or the biggest diameter?

Why Choose an Achromatic Cylinder Lens?

Debating whether or not to use a traditional cylinder lens or an achromatic cylinder lens? Discover the benefits of achromatic cylinder lenses at Edmund Optics.

View Now

Power

Light Sheet Microscopy

Light sheet fluorescence microscopy uses a 2D laser sheet to illuminate a thin slice of the sample and excite fluorescence, reducing phototoxicity and damage.

View Now

Modifying Stock Optics Tip #4: Add A Coating To A Stock Lens

Join Andrew Fisher, Manufacturing R&D Engineer at Edmund Optics, as he discusses some tips for modifying stock optical components to fit your application's needs.

View Now

How to Determine Magnification of an Optical Lens Setup

When doing basic imaging, how do you determine the magnification an optical lens will provide?

View Now

Understanding Collimation to Determine Optical Lens Focal Length

Collimated light occurs when light rays travel parallel to each other.

View Now

How to Form an Image with an Optical Lens Setup

Although a common misconception, individual optical lenses do not always form an image when the object plane is placed a focal length away from the lens.

View Now

Irregularity

Radius of Curvature

BBAR Coating

Diopter

Anti-Reflection (AR) Coating

Introduction to Basic Ray Optics

An understanding of refraction and basic ray optics is a critical foundation for understanding more complicated optical concepts and technologies.

View Now

Transmission

How do I clean my optics?

Clear Aperture (CA)

Refraction

Edmund Optics Global Manufacturing Facilities

Edmund Optics® (EO) manufactures millions of precision optical components and subassemblies every year in our 5 global manufacturing facilities.

View Now

Metrology at Edmund Optics: Measuring as a Key Component of Manufacturing

Learn about the metrology that Edmund Optics® uses to guarantee the quality of all optical components and assemblies.

View Now

Surface Quality