eo_logo
 
Product added to cart

475nm 12.5mm, Ultra-Thin OD4 Longpass Filter

See More by Everix
Everix Ultra-Thin OD4 Longpass Filters

Everix Ultra-Thin OD4 Longpass Filters

×
Stock #29-189 3-4 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
£119.00
Qty 1+
£119.00
Volume Pricing
Request Quote
Prices shown are exclusive of VAT/local taxes
Product Downloads

Specifications

General

Type:
Longpass Filter

Physical & Mechanical Properties

Diameter (mm):
12.45 ±0.15
Thickness (mm):
0.30
Clear Aperture (%):
90

Optical Properties

Optical Density OD (Average):
≥4.0
Cut-On Wavelength (nm):
475.00 ±9.5
Rejection Wavelength (nm):
399.7 - 458.5
Transmission (%):
>85% (average)
Transmission Wavelength (nm):
491.8 - 1100

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Details

  • Ultra-thin 300µm Construction
  • OD ≥4.0 Blocking and >85% Average Transmission
  • Lightweight and Scratch Insensitive

Everix Ultra-Thin OD 4.0 Longpass Filters are constructed from layers of ultra-thin polymers and dyes that deliver the same performance as thick traditional filters but in a compact 300µm, flexible filter design. These filters cover wavelengths from the visible to the near infrared (NIR) regions and offer rejection levels meeting optical densities ≥ 4.0 while providing >85% average transmission.Custom bandpass filters can be created by combining these filters with the Everix Ultra-Thin OD4 Shortpass Filters to assist with the elimination of stray light. Everix Ultra-Thin OD 4.0 Longpass Filters are ideal for a variety of weight sensitive applications in medical technology, automation, and autonomous vehicles. Everix’s proprietary ultra-thin filter technology yields filters which are less sensitive to scratches and other imperfections than comparable coated filters.

Note: For custom filter designs please contact us for more information.

Related Products

Frequently Purchased Together