eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

510nm, 12.5 x 17.6mm, Dichroic Filter

TECHSPEC® Fluorescence Dichroic Filters

×
Stock #86-318 3-4 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
£168.10
Qty 1-5
£168.10
Qty 6+
£131.33
Volume Pricing
Request Quote
Prices shown are exclusive of VAT/local taxes
Product Downloads

Specifications

General

Type:
Dichroic Filter

Physical & Mechanical Properties

Dimensions (mm):
12.5 x 17.6
Length (mm):
17.60
Thickness (mm):
1.05
Thickness Tolerance (mm):
±0.1
Width (mm):
12.50
Dimensional Tolerance (mm):
+0.0/-0.2
Physical Durability:
Adhesion per MIL-PRF-13830B, Section C.4.5.12
Moderate abrasion per MIL-PRF-13830B, Section C.4.5.11
Cleaning per MIL-C-48497A Section 4.5.4.2

Optical Properties

Angle of Incidence (°):
45
Cut-On Wavelength (nm):
510.00 ±5.0
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Fused Silica (Corning 7980)
Coating:
Hard Coated
Reflection (%):
98.00 (average)
Reflection Wavelength (nm):
350 - 488
Surface Quality:
60-40
Transmission (%):
90.00 (average)
Transmission Wavelength (nm):
515 - 850
Transmitted Wavefront, RMS:
Wavelength Range (nm):
325 - 850

Environmental & Durability Factors

Environmental Durability:
Humidity per MIL-STD-810H, Section 507.6
Temperature per MIL-STD-810H, Section 501.7 and 502.7

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 247:

Product Details

TECHSPEC® Fluorescence Dichroic Filters (sometimes referred to as dichroic plate beamsplitters or dichroic mirrors) feature broad, flat transmission and reflection ranges with an ultra-steep slope between them. These attributes make them ideal for fluorescence imaging or spectral sorting applications, including DNA sequencing and polymerase chain reaction (PCR) diagnostic instruments. They are a perfect complement to our TECHSPEC® Fluorescence Bandpass Filters. TECHSPEC Fluorescence Dichroic Filters, in the 25.2 x 35.6mm size will fit into most common Nikon, Zeiss, and Olympus fluorescence microscopes. The other sizes are well suited to benchtop setups or OEM instrumentation requiring beam separation, beam combination, or multi-spectral detection. 

Note: The chevron on the edge of the filter points towards surface S1 with the primary filter coating on which the light should be incident.

Technical Information

Filter Type Transmitted Wavefront (RMS) Surface Quality Surface Flatness
(P-V)
R(avg) T(avg)
HP Dichroic λ/10 40-20 λ/2 >98% >90%
Fluorescence Dichroics 60-40 - >98% >90%
Dichroic Longpass λ/4 40-20 - >97% >85%

Related Products

Custom

Edmund Optics offers comprehensive custom manufacturing services for optical and imaging components tailored to your specific application requirements. Whether in the prototyping phase or preparing for full-scale production, we provide flexible solutions to meet your needs. Our experienced engineers are here to assist—from concept to completion.

Our capabilities include:

  • Custom dimensions, materials, coatings, and more
  • High-precision surface quality and flatness
  • Tight tolerances and complex geometries
  • Scalable production—from prototype to volume

Learn more about our custom manufacturing capabilities or submit an inquiry here.

Frequently Purchased Together

Compatible Mounts

Title  Type Compare Stock Number   Price  Buy
25mm sq - Rectangular Bar Clamp Fixed #54-994 £88.43
Request Quote
  • 3-4 days
    ×
60mm sq - Rectangular Bar Clamp Fixed #54-995 £103.31
Request Quote
  • 3-4 days
    ×