eo_logo
 
Product added to cart

Basler ace2 a2A2840-48umPRO Monochrome USB3 Pro Camera

See More by Basler

Basler ace2 USB 3.0 Cameras (Front)

Basler ace2 USB 3.0 Cameras (Front) Basler ace2 USB 3.0 Cameras (Back)
×
Stock #75-008 New 3-4 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
£990.25
Qty 1+
£990.25
Volume Pricing
Request Quote
Prices shown are exclusive of VAT/local taxes

Specifications

General

Type:
Monochrome
Manufacturer:
Basler
Camera Family:
Ace2
Model Number:
a2A2840-48umPRO

Physical & Mechanical Properties

Dimensions (mm):
42.8 mm X 29 mm X 29 mm
Weight (g):
90
Housing:
BOX

Sensor

Imaging Sensor:
IMX546
Type of Sensor:
Progressive scan CMOS
Type of Shutter:
Global Shutter
Camera Sensor Format:
2/3"
Resolution (MegaPixels):
8.10
Pixels (H x V):
2,840 x 2,840
Pixel Size, H x V (μm):
2.74 x 2.74
Sensing Area, H x V (mm):
7.78 x 7.78
Frame Rate (fps):
48.00
Pixel Depth:
8/10/12
Exposure Time:
hardware trigger & freely programmable
Dynamic Range (dB):
70.2 dB
Machine Vision Standard:
USB 3.0 Vision, GenICam

Electrical

Power Consumption (W):
3.6

Hardware & Interface Connectivity

Video Output:
USB3
Connector:
USB, RJ45 with Screw Locks
Power Supply:
Via USB 3.0 interface or 12-24 VDC
GPIOs:
1 opto-coupled input line, 2 general purpose I/O (GPIO) lines
Synchronization:
Hardware Trigger (GPIO), Software Trigger, or Free Run
Interface Port Orientation:
Back Panel
GPIO Connector Type:
M8 6-pin

Threading & Mounting

Mounting Threads:
¼-20 with Tripod Mount Adapter #16-641
Mount:
C-mount

Environmental & Durability Factors

Operating Temperature (°C):
-10 °C - 50 °C

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Details

  • USB 3.0 with SONY Pregius S Sensors up to 24MP and 160 fps
  • Proven Compact Housing (29 x 29mm)
  • Powerful Computer Vision Feature Set with Optional Beyond Features
  • Basler ace USB 3.0 Cameras Also Available

Basler ace2 USB 3.0 Cameras are available in two versions that provide optimized hardware design, proven compact and robust housing, and state of the art CMOS sensor technology with excellent image quality from Sony’s 2nd-Gen Pregius, 3rd-Gen STARVIS, or the latest 4th-Gen Pregius S sensors. These second-generation Ace cameras include all of the components of the first-generation Ace cameras along with integrated features such as a status LED, removable IR cut filter, and robust M8 connector. The Basler ace2 USB 3.0 Camera Basic version offers excellent price to performance ratio with powerful Computer Vision feature set, while the Pro version unlocks unique advanced Beyond features such as Pixel Beyond and Compression Beyond for maximum performance to meet with demanding application requirements. These cameras include the industry proven Basler Pylon SDK Software and Driver and conform to GenICam (USB3 Vision) standards, making them a fast and cost-effective solution to software integration. Basler ace2 Cameras are available in both USB 3.0 and GigE interfaces and are ideal for a wide range of applications such as factory automation and industrial robotics.

Technical Information

IMX676 Sensor QE Curve
IMX676 Sensor QE Curve
IMX900 Sensor QE Curve
IMX900 Sensor QE Curve
GMAX2505 Sensor QE Curve
GMAX2505 Sensor QE Curve
IMX546 Sensor QE Curve
IMX546 Sensor QE Curve
IMX545 Sensor QE Curve
IMX545 Sensor QE Curve
GMAX2509 Sensor QE Curve
GMAX2509 Sensor QE Curve
GMAX2518 Sensor QE Curve
GMAX2518 Sensor QE Curve
IMX547 Sensor QE Curve
IMX547 Sensor QE Curve
E2525A Sensor QE Curve
E2525A Sensor QE Curve

Accessories

Title CompareStock Number  Price Buy
Basler ace2 ¼-20 Tripod Mount Adapter #16-641 £25.50   Request Quote
  • Contact Us
    ×
Basler ace2 GPIO cable, M8 6pin to Open, 10m #16-642 £51.00   Request Quote
  • 3-4 days
    ×
Basler ace2 GPIO cable, M8 6pin to Open, 5m #16-643 £51.00   Request Quote
  • 3-4 days
    ×
Type-A to Micro-B, USB 3.0 Locking Cable, 5m #88-515 £44.20   Request Quote
  • 3-4 days
    ×
USB 3.1 PCIe 2.0x1 4 Port Interface Card #89-539 £68.00   Request Quote
  • In Stock
    ×
USB 3.0 Locking Cable, 3m #25-242 £38.25   Request Quote
  • 3-4 days
    ×

Related Products

Imaging Lens Selector

Imaging
 

 
0
1
2
3
4
5
6
 
×