eo_logo
 
Product added to cart

Blue Slip Mount Bandpass Filter

Slip Mount Machine Vision Filters

Slip Mount Machine Vision Filters

×
Stock #70-535 New 3-4 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
£96.05
Qty 1-9
£96.05
Qty 10+
£91.25
Volume Pricing
Request Quote
Prices shown are exclusive of VAT/local taxes
Product Downloads

Specifications

General

Type:
Blue Bandpass Filter
Note:
Includes Locking Set Screws and Wrench

Physical & Mechanical Properties

Clear Aperture CA (mm):
13.00
Inner Diameter (mm):
14.00
Outer Diameter (mm):
16.80
Construction:
Mounted in Black Anodized Ring
Substrate Thickness (mm):
2.00

Optical Properties

Center Wavelength CWL (nm):
470.00
Full Width-Half Max FWHM (nm):
85.00
Minimum Transmission (%):
≥90
Coating:
Hard Coated
Color:
Blue
Transmission Wavelength (nm):
425 - 495
Blocking Wavelength Range (nm):
350 - 400 , 520 - 1100

Threading & Mounting

Mount Thickness (mm):
7.8

Regulatory Compliance

RoHS:
Certificate of Conformance:
Reach 242:

Product Details

  • Designed for Filter Threadless Imaging Lenses
  • Available in UV, VIS, NIR, and SWIR Wavelengths
  • ≥80% Transmission

Slip Mount Machine Vision Filters are ideal for use with varifocal lenses, wide-angle lenses, and lenses lacking filter threads. These filters are designed to fit securely over varifocal and wide angles lenses as they often do not come with filter threads due to the presence of a protruding convex lens element. Their low-profile and oversized diameter prevent wide-angle lens vignetting, and the inclusion of locking set screws and a wrench ensures secure attachment to the lens. Slip Mount Machine Vision Filters feature a 14mm inner diameter and are also compatible with M12 imaging lenses. These filters are designed with a Gaussian transmission curve and can achieve the output profile of common LED wavelengths when using a broadband light source.