eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

30mm ID Kinematic Cage Mounting Plate

#85-663

×
Stock #85-663 3-4 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
£147.08
Qty 1+
£147.08
Volume Pricing
Request Quote
Prices shown are exclusive of VAT/local taxes
Product Downloads

Specifications

General

Function:
Tip-Tilt
Type of Optics:
Circular/Cylindrical Tube

Physical & Mechanical Properties

Plate Inner Diameter (mm):
30.0
Bolt Circle Diameter for 6mm Dia. Thru (mm):
38.0
Outer Diameter (mm):
50.0
Construction:
Black Anodized Aluminum
Dimensions (mm):
50 Dia.
Thickness (mm):
32.00

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 235:

Product Details

  • Specialized Plates Designed to Hold and Position Optics
  • Anodized Aluminum Construction with Stainless Steel Screws
  • X-Y Micro Positioning Plate with RMS Mounting Thread

TECHSPEC® Cage System Adjustable Plates are used to integrate optical components into the TECHSPEC Cage System while providing rotary, tip-tilt, or linear adjustment. Rotary Mounts are available with M6 or ¼-20 mounting threads and are designed to fit within the inner diameter of 25mm cage system plates. The Kinematic Cage Mounting Plate is compatible with 30mm cage system plates and enables kinematic adjustment of cage system assembles. The X-Y Micro Position Stage Plate also has 6mm rod holes, and features a 7mm clear aperture, X-Y micro-positioner, and an RMS threaded mount for precision mounting alignment.

Related Products

Frequently Purchased Together