eo_logo
 
Product added to cart

Hand Controller for #23-646 (Recertified 05-P)

Motorized Filter Wheels

Motorized Filter Wheels

Motorized Filter Wheels 8-position Holder for 1 5-position Holder for 50mm Diameter Filters, #59-783
×
Stock #23-649-RCD-05P Recertified 3-4 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
£191.08
Qty 1+
£191.08
Volume Pricing
Request Quote
Prices shown are exclusive of VAT/local taxes
Product Downloads

Specifications


Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Details

  • USB or RS-232 Interface
  • Bi-Directional Movement
  • C-Mount and T-Mount Adapters Available

These Motorized Filter Wheels are ideal for a number of automated applications requiring spectral selection or light intensity control. The RS-232 filter wheel can be controlled directly via a control box, or remotely using an RS-232 interface. The USB filter wheel requires a PC connection for motorized operation. Both Motorized Filter Wheels include a Windows®-based graphical user interface, filter wheel housing with integrated stepper motor, USB or RS-232 cables, and 12VDC power supply.

Note: Filter holders are sold separately. Software and Manuals available for download

Two interchangeable filter holders are available for the Motorized Filter Wheels. The 8-position holder can accept up to eight 25mm and 1" diameter filters that are up to 5.5mm in thickness. The 5-position holder can accept up to five 50mm diameter filters that are up to 5.5mm in thickness. Each filter holder can be easily removed from the Motorized Filter Wheel without the use of tools. A hinged door is secured by a single captive thumbscrew; once opened, the filter holder can be extracted and another inserted in its place. The filter holders include an assortment of 0.75mm and 1.5mm thick spacers to accommodate different filter thicknesses. Each filter is held in place by two easily removable plastic tabs.

The filter wheel housing can be mounted using English or metric mounting plates. The English mounting plates are designed with three ¼-20 tapped holes for post mounting, and are compatible with English laboratory tables. The metric mounting plates are designed with three M6 tapped holes for post mounting, and are compatible with metric laboratory tables. C-mount or T-mount adapters are available for easy integration.

The USB-to-serial converter allows USB connection of the RS-232 filter wheel’s control box to a computer that does not have a native COM (RS-232) port.

Technical Information

Accessories

Title CompareStock Number  Price Buy
C-Thread Mounting Ring for Motorized Filter Wheel #59-771 £127.50   Request Quote
  • 3-4 days
    ×
T-Thread Mounting Ring for Motorized Filter Wheel #59-772 £85.00   Request Quote
  • 3-4 days
    ×
Metric Table Mounting Plate #59-795 £59.07   Request Quote
  • 3-4 days
    ×
English Table Mounting Plate #59-796 £59.07   Request Quote
  • 3-4 days
    ×
RS-232 Serial Cable with DB-9 Connector #23-647 £56.52   Request Quote
  • 3-4 days
    ×
USB/Serial Cable with Integrated USB Converter #23-648 £78.20   Request Quote
  • 3-4 days
    ×
Hand Controller for #23-646 #23-649 £238.85   Request Quote
  • 3-4 days
    ×
Hand Controller for #23-646 (Recertified 05-P) #23-649-RCD-05P Recertified £191.08   Request Quote
  • 3-4 days
    ×

Related Products