eo_logo
 
Product added to cart

Single Mode Patchcord, FC/PC, 0.14NA, 1260-1625nm, 2m

FC/PC Connector

×
Stock #25-929 3-4 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
£39.10
Qty 1-4
£39.10
Qty 5+
£34.85
Volume Pricing
Request Quote
Prices shown are exclusive of VAT/local taxes
Product Downloads

Specifications

General

Type:
Patchcord
Fiber Cable Type:
SMF-28 Ultra

Physical & Mechanical Properties

Cladding Diameter (μm):
125 ± 0.7
Length (m):
2
Jacket Material:
900µm Yellow Hytrel® Tubing
Coating Diameter:
242 ± 5µm

Optical Properties

Numerical Aperture NA:
0.13
Attenuation (dB/km):
≤0.32dB/km @ 1310nm
≤0.18dB/km @ 1550nm
Wavelength Range (nm):
1260 - 1625
Mode Field Diameter (nm):
9.2 ± 0.4µm @ 1310nm
10.4 ± 0.5µm @ 1550nm

Hardware & Interface Connectivity

Connector:
FC/PC
Insertion Loss (dB):
0.3 @ 1310nm

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
REACH 241:

Product Details

  • FC/PC, FC/APC, and Hybrid Terminated Connectors
  • Patchcords for Wavelengths from 450 – 1650nm
  • 1m, 2m and 5m Standardized Lengths Available

Single Mode Fiber Optic Patchcords are available with FC/PC or FC/APC terminated connectors. Hybrid terminated connectors enable users to adapt FC/PC or FC/APC patchcords for compatibility with existing fiber assemblies. Designed for use with lasers from 450 – 1650nm in 1m, 2m and 5m standard lengths, these Single Mode Fiber Optic Patchcords are ideal for applications including beam delivery, microscopy, and telecommunications. Each connector is engraved with the fiber type for easy integration and identification.

Related Products

Custom

Edmund Optics offers comprehensive custom manufacturing services for optical and imaging components tailored to your specific application requirements. Whether in the prototyping phase or preparing for full-scale production, we provide flexible solutions to meet your needs. Our experienced engineers are here to assist—from concept to completion.

Our capabilities include:

  • Custom dimensions, materials, coatings, and more
  • High-precision surface quality and flatness
  • Tight tolerances and complex geometries
  • Scalable production—from prototype to volume

Learn more about our custom manufacturing capabilities or submit an inquiry here.